Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FHD-HH1C

Base Product: FHD

  • Available in:
  • Australia/New Zealand
  • Latin America
  • North America

Fiber Optic Drop Cable Assembly, hardened full-size to hardened full-size, universal flat dielectric

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
BABA-compliant
Build America Buy America (BABA)*

Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects

Broadband for Everyone Program

Product Variants

Configure and display product variants of FHD-HH1C by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Cable Assembly Length UOM Spool Option    
No configured items found.
Features and Benefits
  • Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
  • Hardened drop cables incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
  • Hardened drop cables simplify installation and maintenance by reducing splicing requirements in the distribution portion of the network
  • *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.

Product Classification

Regional Availability Australia/New Zealand | Latin America | North America
Product Type Fiber drop cable assembly
Product Series FHD
Government Requirements Build America Buy America (BABA) compliant*
Ordering Note Drops are automatically coiled 0 to 1,000 ft (305 m), unless spool option "L" or "R" is specified for this range of length | Drops are automatically spooled at 1,001 ft (306 m) with connector B deploying first from spool

General Specifications

Cable Type Dielectric - Universal Flat
Connector A, quantity 1
Color, boot A Black
Color, connector A Black
Connector B, quantity 1
Color, boot B Black
Color, connector B Black
Interface, Connector A Hardened full-size SC/APC
Interface Feature, connector A Male
Interface, Connector B Hardened full-size SC/APC
Interface Feature, connector B Male
Jacket Color Black
Location of Manufacturing Catawba, North Carolina
Total Fibers, quantity 1
Transmission Standards IEC 61753-1 | IEC 61754-4 | IEC 61755

Dimensions

Cable Assembly Length Range (m) 1 – 900
Cable Assembly Length Range (ft) 50 – 2000
Cable Outer Diameter 4.6 x 7.4 mm (0.18 x 0.29 in)

Ordering Tree

Click on image to enlarge.

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 92 mm | 3.622 in
Minimum Bend Radius, unloaded 64 mm | 2.520 in
Tensile Load, long term, maximum 400 N | 89.924 lbf
Tensile Load, short term, maximum 1334 N | 299.895 lbf
Cable Crush Resistance, maximum 44 N/mm | 251.246 lb/in

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2, TeraSPEED®
Insertion Loss, maximum, connector A 0.4 dB
Insertion Loss, maximum, connector B 0.4 dB
Return Loss, minimum, connector A 65 dB
Return Loss, minimum, connector B 65 dB

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Environmental Space Outdoor
Jacket UV Resistance UV stabilized
Qualification Standards NEMA type 6, 10 ft waterhead | Telcordia GR-20 | Telcordia GR-3120

Packaging and Weights

Cable weight 36 kg/km | 24.191 lb/kft
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability Australia/New Zealand | Latin America | North America
Product Type Fiber drop cable assembly
Product Series FHD
Government Requirements Build America Buy America (BABA) compliant*
Ordering Note Drops are automatically coiled 0 to 1,000 ft (305 m), unless spool option "L" or "R" is specified for this range of length | Drops are automatically spooled at 1,001 ft (306 m) with connector B deploying first from spool

General Specifications

Cable Type Dielectric - Universal Flat
Connector A, quantity 1
Color, boot A Black
Color, connector A Black
Connector B, quantity 1
Color, boot B Black
Color, connector B Black
Interface, Connector A Hardened full-size SC/APC
Interface Feature, connector A Male
Interface, Connector B Hardened full-size SC/APC
Interface Feature, connector B Male
Jacket Color Black
Location of Manufacturing Catawba, North Carolina
Total Fibers, quantity 1
Transmission Standards IEC 61753-1 | IEC 61754-4 | IEC 61755

Dimensions

Cable Assembly Length Range (m) 1 – 900
Cable Assembly Length Range (ft) 50 – 2000
Cable Outer Diameter 4.6 x 7.4 mm (0.18 x 0.29 in)

Mechanical Specifications

Minimum Bend Radius, loaded 92 mm | 3.622 in
Minimum Bend Radius, unloaded 64 mm | 2.520 in
Tensile Load, long term, maximum 400 N | 89.924 lbf
Tensile Load, short term, maximum 1334 N | 299.895 lbf
Cable Crush Resistance, maximum 44 N/mm | 251.246 lb/in

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2, TeraSPEED®
Insertion Loss, maximum, connector A 0.4 dB
Insertion Loss, maximum, connector B 0.4 dB
Return Loss, minimum, connector A 65 dB
Return Loss, minimum, connector B 65 dB

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Environmental Space Outdoor
Jacket UV Resistance UV stabilized
Qualification Standards NEMA type 6, 10 ft waterhead | Telcordia GR-20 | Telcordia GR-3120

Packaging and Weights

Cable weight 36 kg/km | 24.191 lb/kft
Packaging quantity 1
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted