RealFlex® 3 Fiber Optic Drop Cable Assembly, SC/APC to stub, RBR Plenum, Ivory
Configure Product Variants
Product Variants
Configure and display product variants of MDC-J01G by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cable Assembly Length | UOM | Spool Option | ||
---|---|---|---|---|---|
No configured items found. |
Features and Benefits
- Allow for a fiber bend radius as small as 7.5 millimeters without changing attenuation characteristics, and improve the insertion loss (IL) performance for 90-degree bend locations
- Indoor/outdoor cable available in both riser and plenum cable types for use in residential, business or MDU (multiple dwelling unit) structures
- Cables can also be stapled, (using CommScope-approved staplers and staples), allowing fast and easy securing of cables to most surfaces
- Rugged 3-millimeter cable construction provides the flexibility and durability to withstand the most demanding applications
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber drop cable assembly |
Product Brand | RealFlex® |
Product Series | MDC |
Ordering Note | For custom cable assembly lengths, please contact your local CommScope representative |
General Specifications
Cable Type | Stapleable - Round |
Connector A, quantity | 1 |
Color, boot A | Green |
Color, connector A | Green |
Interface, Connector A | SC/APC |
Interface Feature, connector A | Male |
Interface, Connector B | Unterminated |
Jacket Color | Ivory |
Total Fibers, quantity | 1 |
Transmission Standards | TIA/EIA-568-B.3 |
Dimensions
Cable Assembly Length Range (ft) | 1 – 1500 |
Cable Outer Diameter | 2.9 mm (0.11 in) |
Ordering Tree
Click on image to enlarge. |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 50 mm | 1.969 in |
Minimum Bend Radius, unloaded | 30 mm | 1.181 in |
Tensile Load, long term, maximum | 30 N | 6.744 lbf |
Tensile Load, short term, maximum | 100 N | 22.481 lbf |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2/B2 |
Insertion Loss, maximum, connector A | 0.4 dB |
Return Loss, minimum, connector A | 65 dB |
Environmental Specifications
Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Plenum |
Qualification Standards | Telcordia GR-449-CORE |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber drop cable assembly |
Product Brand | RealFlex® |
Product Series | MDC |
Ordering Note | For custom cable assembly lengths, please contact your local CommScope representative |
General Specifications
Cable Type | Stapleable - Round |
Connector A, quantity | 1 |
Color, boot A | Green |
Color, connector A | Green |
Interface, Connector A | SC/APC |
Interface Feature, connector A | Male |
Interface, Connector B | Unterminated |
Jacket Color | Ivory |
Total Fibers, quantity | 1 |
Transmission Standards | TIA/EIA-568-B.3 |
Dimensions
Cable Assembly Length Range (ft) | 1 – 1500 |
Cable Outer Diameter | 2.9 mm (0.11 in) |
Mechanical Specifications
Minimum Bend Radius, loaded | 50 mm | 1.969 in |
Minimum Bend Radius, unloaded | 30 mm | 1.181 in |
Tensile Load, long term, maximum | 30 N | 6.744 lbf |
Tensile Load, short term, maximum | 100 N | 22.481 lbf |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2/B2 |
Insertion Loss, maximum, connector A | 0.4 dB |
Return Loss, minimum, connector A | 65 dB |
Environmental Specifications
Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Plenum |
Qualification Standards | Telcordia GR-449-CORE |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Selection Guide
Product Specification
Warranty
Product Compliance Documentation
Product Selection Guide
Product Specification
Warranty
Other Ways to Browse