RealFlex® 3 Fiber Optic Drop Cable Assembly, SC/APC to SC/APC, RBR Plenum, Ivory
Configure Product Variants
Product Variants
Configure and display product variants of MDC-JJ1G by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cable Assembly Length | UOM | Spool Option | ||
---|---|---|---|---|---|
No configured items found. |
Features and Benefits
- Allow for a fiber bend radius as small as 7.5 millimeters without changing attenuation characteristics, and improve the insertion loss (IL) performance for 90-degree bend locations
- Indoor/outdoor cable available in both riser and plenum cable types for use in residential, business or MDU (multiple dwelling unit) structures
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber drop cable assembly |
Product Brand | RealFlex® |
Product Series | MDC |
Ordering Note | Lengths 1-350 ft are coiled. Lengths 351 ft + are spooled. Lengths under 351' that require a spool will need to include a spool option J at the end of the MID. When "J" option is included in the MID then Connector A will deploy first. |
General Specifications
Cable Type | Stapleable - Round |
Connector A, quantity | 1 |
Color, boot A | Green |
Color, connector A | Green |
Connector B, quantity | 1 |
Color, boot B | Green |
Color, connector B | Green |
Interface, Connector A | SC/APC |
Interface Feature, connector A | Male |
Interface, Connector B | SC/APC |
Interface Feature, connector B | Male |
Jacket Color | Ivory |
Total Fibers, quantity | 1 |
Transmission Standards | TIA/EIA-568-B.3 |
Dimensions
Cable Assembly Length Range (m) | 1 – 1000 |
Cable Assembly Length Range (ft) | 1 – 1000 |
Cable Outer Diameter | 2.9 mm (0.11 in) |
Ordering Tree
Click on image to enlarge. |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 50 mm | 1.969 in |
Minimum Bend Radius, unloaded | 30 mm | 1.181 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2/B2 |
Insertion Loss, maximum, connector A | 0.4 dB |
Insertion Loss, maximum, connector B | 0.4 dB |
Return Loss, minimum, connector A | 65 dB |
Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Plenum |
Flame Test Listing | FT6 | NEC OFNP (UL) and c(UL) |
Flame Test Method | C22.2 | NFPA 262 |
Jacket UV Resistance | UV stabilized |
Qualification Standards | GR-409 |
Packaging and Weights
Cable weight | 7.9 kg/km | 5.309 lb/kft |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber drop cable assembly |
Product Brand | RealFlex® |
Product Series | MDC |
Ordering Note | Lengths 1-350 ft are coiled. Lengths 351 ft + are spooled. Lengths under 351' that require a spool will need to include a spool option J at the end of the MID. When "J" option is included in the MID then Connector A will deploy first. |
General Specifications
Cable Type | Stapleable - Round |
Connector A, quantity | 1 |
Color, boot A | Green |
Color, connector A | Green |
Connector B, quantity | 1 |
Color, boot B | Green |
Color, connector B | Green |
Interface, Connector A | SC/APC |
Interface Feature, connector A | Male |
Interface, Connector B | SC/APC |
Interface Feature, connector B | Male |
Jacket Color | Ivory |
Total Fibers, quantity | 1 |
Transmission Standards | TIA/EIA-568-B.3 |
Dimensions
Cable Assembly Length Range (m) | 1 – 1000 |
Cable Assembly Length Range (ft) | 1 – 1000 |
Cable Outer Diameter | 2.9 mm (0.11 in) |
Mechanical Specifications
Minimum Bend Radius, loaded | 50 mm | 1.969 in |
Minimum Bend Radius, unloaded | 30 mm | 1.181 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2/B2 |
Insertion Loss, maximum, connector A | 0.4 dB |
Insertion Loss, maximum, connector B | 0.4 dB |
Return Loss, minimum, connector A | 65 dB |
Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Plenum |
Flame Test Listing | FT6 | NEC OFNP (UL) and c(UL) |
Flame Test Method | C22.2 | NFPA 262 |
Jacket UV Resistance | UV stabilized |
Qualification Standards | GR-409 |
Packaging and Weights
Cable weight | 7.9 kg/km | 5.309 lb/kft |
Packaging quantity | 1 |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Selection Guide
Product Specification
Warranty
Product Compliance Documentation
Product Selection Guide
Product Specification
Warranty
Other Ways to Browse