BTT Tap Terminal, 8 Port, Hardened full size, butt type, 80/20 configuration, black
Features and Benefits
- Full and terminating tap versions
- Available in both butt and Inline configurations
- Available in both black and gray housing color
- Color coded ports for identification easiness
Specifications
Product Classification
Regional Availability | Latin America |
Product Type | Access terminal, with tap |
Product Series | BTT |
Minimum Order Quantity | 1 |
General Specifications
Cable Type | No cable (stubless) |
Distribution Type | 8-port tap |
Drop Port Type | Hardened full-size SC/APC |
Drop Port, quantity | 8 |
Enclosure Color | Black |
Forward Port Type | Hardened full-size SC/APC adapter |
Forward Port, quantity | 1 |
Input Tap, quantity | 1 |
Mounting | Handhole | Pedestal | Pole | Strand |
Port Type | Hardened full-size SC/APC |
Port, quantity | 10 |
Split Ratio | 80/20 |
Splitter, quantity | 1 |
Stub Type | No tail |
Dimensions
Width | 141 mm | 5.551 in |
Depth | 90 mm | 3.543 in |
Length | 258 mm | 10.157 in |
Cable Length, stub | 0 ft (0 m) |
Port Configuration
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Enclosure Material Type | Glass filled polypropylene (GF-PP) |
Optical Specifications
Fiber Type | G.657.A2 |
Operating Wavelength Range | 1260 – 1650 nm |
Tap Drop Loss, maximum | 18.25 dB |
Tap Thru Loss, maximum | 1.25 dB |
Environmental Specifications
Operating Temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Relative Humidity | 0%–100%, condensing |
Environmental Space | Above ground | Below ground | Buried |
Qualification Standards | Anatel |
UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America |
Product Type | Access terminal, with tap |
Product Series | BTT |
Minimum Order Quantity | 1 |
General Specifications
Cable Type | No cable (stubless) |
Distribution Type | 8-port tap |
Drop Port Type | Hardened full-size SC/APC |
Drop Port, quantity | 8 |
Enclosure Color | Black |
Forward Port Type | Hardened full-size SC/APC adapter |
Forward Port, quantity | 1 |
Input Tap, quantity | 1 |
Mounting | Handhole | Pedestal | Pole | Strand |
Port Type | Hardened full-size SC/APC |
Port, quantity | 10 |
Split Ratio | 80/20 |
Splitter, quantity | 1 |
Stub Type | No tail |
Dimensions
Width | 141 mm | 5.551 in |
Depth | 90 mm | 3.543 in |
Length | 258 mm | 10.157 in |
Cable Length, stub | 0 ft (0 m) |
Material Specifications
Enclosure Material Type | Glass filled polypropylene (GF-PP) |
Optical Specifications
Fiber Type | G.657.A2 |
Operating Wavelength Range | 1260 – 1650 nm |
Tap Drop Loss, maximum | 18.25 dB |
Tap Thru Loss, maximum | 1.25 dB |
Environmental Specifications
Operating Temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Relative Humidity | 0%–100%, condensing |
Environmental Space | Above ground | Below ground | Buried |
Qualification Standards | Anatel |
UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse