HST, NOVUX™ Prodigy™ Hardened Standard Terminal, 2-port Planar 1:2 Splitter, 1 input and 2 output ports
Features and Benefits
- NOVUX™ Prodigy™ Hardened Multi-port Terminals incorporate Hardened connector technology that is designed to withstand the rugged outside plant environment
- Hardened connectors are factory-integrated and environmentally sealed for use in optical drop cable deployments
- Plug and play adapter ports ensure rapid cable installment in the outside plant access section of the network
- NOVUX™ Prodigy™ HST terminals are available with 2 to 12 ports and can be utilized in Single Fiber Point-to-Point (P2P) solutions
- Available with flat dielectric, flat toneable/locatable dielectric, armored or 5mm round cable
- NOVUX™ Prodigy™ smaller terminal size for aesthetics and allowing installation in constrained spaces
- NOVUX™ Prodigy™ terminals are available in Black (RAL# 9005) or Gray (RAL# 7035)
- CommScope Product ID plate with QR code link to product documents and C-Track
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Access terminal, with splitter/tap |
Product Brand | NOVUX™ |
Product Series | HST |
Minimum Order Quantity | 1 |
General Specifications
Distribution Type | 1 x 2 splitter |
Drop Port Type | Hardened Prodigy SC/APC |
Drop Port, quantity | 2 |
Enclosure Color | Black (RAL 9005) |
Mounting | Handhole | Pedestal | Pole | Strand |
Port Type | Hardened Prodigy SC/APC |
Port, quantity | 2 |
Splitter, quantity | 1 |
Stub Type | No stub |
Dimensions
Height | 80 mm | 3.150 in |
Width | 79 mm | 3.110 in |
Length | 161 mm | 6.339 in |
Cable Length, stub | 0 ft (0 m) |
Dimension Drawing
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Enclosure Material Type | Hardened plastic |
Optical Specifications
Operating Wavelength Range | 1260 – 1635 nm |
Attenuation Single Ports, maximum | 4.1 dB |
Attenuation Splitter, maximum | 3.7 dB |
Attenuation Terminal Connectors, maximum | 0.4 dB |
Return Loss, Single Ports, minimum | 55 dB |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | 5%–100%, condensing |
Environmental Space | Above ground | Below ground |
Qualification Standards | IEC 61753-1, category G | IEC 61753-111-08 (this represents an IEC 60529 IP68 intrusion protection level) |
UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Access terminal, with splitter/tap |
Product Brand | NOVUX™ |
Product Series | HST |
Minimum Order Quantity | 1 |
General Specifications
Distribution Type | 1 x 2 splitter |
Drop Port Type | Hardened Prodigy SC/APC |
Drop Port, quantity | 2 |
Enclosure Color | Black (RAL 9005) |
Mounting | Handhole | Pedestal | Pole | Strand |
Port Type | Hardened Prodigy SC/APC |
Port, quantity | 2 |
Splitter, quantity | 1 |
Stub Type | No stub |
Dimensions
Height | 80 mm | 3.150 in |
Width | 79 mm | 3.110 in |
Length | 161 mm | 6.339 in |
Cable Length, stub | 0 ft (0 m) |
Material Specifications
Enclosure Material Type | Hardened plastic |
Optical Specifications
Operating Wavelength Range | 1260 – 1635 nm |
Attenuation Single Ports, maximum | 4.1 dB |
Attenuation Splitter, maximum | 3.7 dB |
Attenuation Terminal Connectors, maximum | 0.4 dB |
Return Loss, Single Ports, minimum | 55 dB |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | 5%–100%, condensing |
Environmental Space | Above ground | Below ground |
Qualification Standards | IEC 61753-1, category G | IEC 61753-111-08 (this represents an IEC 60529 IP68 intrusion protection level) |
UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
NOVUX Hardened Terminals, a modular FTTX ecosystem
NOVUX Hardened Terminals, a modular FTTX ecosystem
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
NOVUX Hardened Terminals, a modular FTTX ecosystem
NOVUX Hardened Terminals, a modular FTTX ecosystem
Warranty
Other Ways to Browse