Mini-OTE 300-Series, Optical Terminal Enclosure, 4-port full-size connector, 1x2 tap, 4dB, black, with grounding, external mounting
Features and Benefits
- Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
- Plug and play adapter ports ensure rapid cable installment in the outside plant access section of the network
- Optical Terminal Enclosures incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
- Accommodates CommScope’s field installable splitters and compact CWDMs
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Access terminal, with tap |
Product Series | Mini-OTE 300 |
General Specifications
Application | For central core tube ribbon shielded/unshielded fiber cable | For flat drop with/without trace wire fiber cable | For loose buffer tube standard (72 F) and micro (144 F) fiber cable | For round armored up to 0.50 in/12.7 mm diameter fiber cable |
Cable Type | No cable (stubless) |
Cable, quantity | 0 |
Distribution Type | 2-port tap |
Drop Port, quantity | 2 |
Enclosure Color | Black |
Input Tap, quantity | 1 |
Mounting | Handhole | Pedestal | Pole | Strand |
Port Type | Hardened full-size SC/APC |
Port, quantity | 4 |
Splitter, quantity | 0 |
Stub Type | No tail |
Thru Tap, quantity | 0 |
Dimensions
Height | 342.9 mm | 13.5 in |
Width | 182.88 mm | 7.2 in |
Depth | 121.92 mm | 4.8 in |
Cable Length, stub | 0 ft (0 m) |
Dimension Drawing
Click on image to enlarge. |
Material Specifications
Enclosure Material Type | Glass filled polypropylene (GF-PP) |
Optical Specifications
Operating Wavelength Range | 1260 – 1635 nm |
Attenuation Terminal Connectors, maximum | 0.4 dB |
Tap Drop Loss, maximum | 3.7 dB |
Insertion Loss, Terminal Connector, typical | 0.16 dB |
Return Loss, Connector, minimum | 65 dB |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | 5%–100%, condensing |
Environmental Space | Above ground | Below ground | Buried |
Qualification Standard Note | See test report CTR-1016 for details and exceptions |
Qualification Standards | IEC 60529, IP68 + 2 m waterhead | Telcordia GR-771-CORE, Issue 2 |
UV Resistance | UV stabilized |
Packaging and Weights
Included | Enclosure (1) | Grounding kit (1) | Optical tap (1) | Pedestal mounting hardware (1) |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, without cable | 2.83 kg | 6.239 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Access terminal, with tap |
Product Series | Mini-OTE 300 |
General Specifications
Application | For central core tube ribbon shielded/unshielded fiber cable | For flat drop with/without trace wire fiber cable | For loose buffer tube standard (72 F) and micro (144 F) fiber cable | For round armored up to 0.50 in/12.7 mm diameter fiber cable |
Cable Type | No cable (stubless) |
Cable, quantity | 0 |
Distribution Type | 2-port tap |
Drop Port, quantity | 2 |
Enclosure Color | Black |
Input Tap, quantity | 1 |
Mounting | Handhole | Pedestal | Pole | Strand |
Port Type | Hardened full-size SC/APC |
Port, quantity | 4 |
Splitter, quantity | 0 |
Stub Type | No tail |
Thru Tap, quantity | 0 |
Dimensions
Height | 342.9 mm | 13.5 in |
Width | 182.88 mm | 7.2 in |
Depth | 121.92 mm | 4.8 in |
Cable Length, stub | 0 ft (0 m) |
Material Specifications
Enclosure Material Type | Glass filled polypropylene (GF-PP) |
Optical Specifications
Operating Wavelength Range | 1260 – 1635 nm |
Attenuation Terminal Connectors, maximum | 0.4 dB |
Tap Drop Loss, maximum | 3.7 dB |
Insertion Loss, Terminal Connector, typical | 0.16 dB |
Return Loss, Connector, minimum | 65 dB |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | 5%–100%, condensing |
Environmental Space | Above ground | Below ground | Buried |
Qualification Standard Note | See test report CTR-1016 for details and exceptions |
Qualification Standards | IEC 60529, IP68 + 2 m waterhead | Telcordia GR-771-CORE, Issue 2 |
UV Resistance | UV stabilized |
Packaging and Weights
Included | Enclosure (1) | Grounding kit (1) | Optical tap (1) | Pedestal mounting hardware (1) |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, without cable | 2.83 kg | 6.239 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Installation Drawing
Installation Instruction
Product Specification
Warranty
Brochure
Installation Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse