FDH3000-MINI-CABINET
Base Product
- Available in:
- Latin America
- North America
Mini FDH 3000, Small Cabinet
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
The Mini Fiber Distribution Hub (FDH) 3000 is a splice/MPO cabinet specifically designed to address the unique density requirements commonly found in multi-dwelling units (MDUs) and in rural fiber deployments. The Mini FDH 3000 provides maximum density termination capacity of eight feeder fibers and 72 distribution fibers and includes spliced or MPO connections for distribution and feeder ports.
The Mini FDH 3000 provides quick and easy technician access to subscriber connections. The same Mini Fiber Distribution Hub will serve both indoor and outdoor applications, and will accommodate wall or pole mount installations.
Benefits
The Mini FDH 3000 provides quick and easy technician access to subscriber connections. The same Mini Fiber Distribution Hub will serve both indoor and outdoor applications, and will accommodate wall or pole mount installations.
Benefits
- Intelligent Design: Right-sized to meet requirements for MDU and rural communities. Miniaturized cabinet takes less space on poles and walls
- Flexible and Modular: Utilizes standardized CommScope splitter modules and accessories
- Quality and Performance: Built with intuitive cable routing schemes, easy connector access, and bend radius protection
- The same Mini Fiber Distribution Hub unit can be used for cross-connect applications
- Miniaturized cabinet takes up less space on poles and walls
- The same Mini Fiber Distribution Hub will serve both indoor and outdoor applications
- Carefully designed fiber paths reduce attenuation and signal loss
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
Warranty | One year |
General Specifications
Access | Front |
Color | Putty white |
Mounting | Pole | Wall |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Aerial |
Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE | Telcordia GR-487-CORE |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
Warranty | One year |
General Specifications
Access | Front |
Color | Putty white |
Mounting | Pole | Wall |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Aerial |
Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE | Telcordia GR-487-CORE |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Video
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet
Warranty
Product Compliance Documentation
Product Specification
Video
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet
Warranty
Other Ways to Browse