FDH3000-PEDESTAL
Base Product
- Available in:
- Latin America
- North America
FDH 3000 Fiber Distribution Hub in a Pedestal
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
Unlike traditional outdoor hubs typically deployed for neighborhoods of 144 homes or higher, the Hub-In-a-Pedestal (HIP) is right sized for less dense rural landscapes. As a spliced solution using a pedestal mount, customers can bring their own fiber as needed while critically avoiding concrete pad, hand hole, and installation costs.
Modeled after CommScope‘s industry leading FDH 3000, the HIP incorporates many of the same patented design features widely recognized and accepted by technicians including plug-and-play (PNP) splitter modules, parking lot storage, a 216B security lock, and even a swing frame to name a few.
With 12 to 132 fibers of available distribution, the HIP allows full splice tray capability. Critically, optional hardened drop connections are also available allowing direct customer feed further supporting lower cost business models. With an efficient routing and cable management system, the Hub in a Pedestal will meet the challenges of any low count outside plant network.
Modeled after CommScope‘s industry leading FDH 3000, the HIP incorporates many of the same patented design features widely recognized and accepted by technicians including plug-and-play (PNP) splitter modules, parking lot storage, a 216B security lock, and even a swing frame to name a few.
With 12 to 132 fibers of available distribution, the HIP allows full splice tray capability. Critically, optional hardened drop connections are also available allowing direct customer feed further supporting lower cost business models. With an efficient routing and cable management system, the Hub in a Pedestal will meet the challenges of any low count outside plant network.
- Right sized to match up with phased fiber deployment in smaller or rural communities
- Pedestals offer more flexibility for installation locations compared to metal cabinets
- Field friendly design, craft Interface is similar to existing cabinet style offerings
- Reduced inventory by using same splitter module as larger FDH designs
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Hub in a pedestal |
Product Series | FDH 3000 |
Warranty | One year |
General Specifications
Access | Front | Rear |
Mounting | Pedestal |
Splitter Slots, quantity | 6 |
Dimensions
Height | 889 mm | 35.000 in |
Width | 292.1 mm | 11.500 in |
Depth | 368.3 mm | 14.500 in |
Enclosure Size | Extra small |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Finish | Powder coated |
Material Type | Molded plastic |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Hub in a pedestal |
Product Series | FDH 3000 |
Warranty | One year |
General Specifications
Access | Front | Rear |
Mounting | Pedestal |
Splitter Slots, quantity | 6 |
Dimensions
Height | 889 mm | 35.000 in |
Width | 292.1 mm | 11.500 in |
Depth | 368.3 mm | 14.500 in |
Enclosure Size | Extra small |
Material Specifications
Finish | Powder coated |
Material Type | Molded plastic |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse