OCAB Outdoor fiber distribution cabinet - innerwork
Features and Benefits
Cabinet innerwork for up to 144f customer connections
· 96 up to 144 Point-to-multipoint positions, SC & LC footprint
· 8 branch-off blown fibre Ø5,7& 8mm microtube positions
· 4 branch-off blown fibre Ø 12mm microtube positions
· 144 direct drops blown fibre Ø5,7 & 8mm microtube positions
· Up to12 OCM1 LGX Style Fiber Optic Splitter Module positions
· Transient-free, modular, flexible fibre management ·
· FIST single-circuit and single-element splice trays
· Up to 768 splices (including SC trays 256 splices)
· Storage area for looped cable
· Compatible with all fibre types: G.652D and G.657 series
· Fast and simple installation
· 96 up to 144 Point-to-multipoint positions, SC & LC footprint
· 8 branch-off blown fibre Ø5,7& 8mm microtube positions
· 4 branch-off blown fibre Ø 12mm microtube positions
· 144 direct drops blown fibre Ø5,7 & 8mm microtube positions
· Up to12 OCM1 LGX Style Fiber Optic Splitter Module positions
· Transient-free, modular, flexible fibre management ·
· FIST single-circuit and single-element splice trays
· Up to 768 splices (including SC trays 256 splices)
· Storage area for looped cable
· Compatible with all fibre types: G.652D and G.657 series
· Fast and simple installation
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Fiber cross-connect hub |
Product Series | OCAB |
General Specifications
Color | Light Gray (RAL 7035) |
Mounting | Cabinet |
Dimensions
Height | 960 mm | 37.795 in |
Width | 640 mm | 25.197 in |
Depth | 222 mm | 8.740 in |
Material Specifications
Finish | Powder coated polyester |
Packaging and Weights
Packaging quantity | 5 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | EMEA |
Product Type | Fiber cross-connect hub |
Product Series | OCAB |
General Specifications
Color | Light Gray (RAL 7035) |
Mounting | Cabinet |
Dimensions
Height | 960 mm | 37.795 in |
Width | 640 mm | 25.197 in |
Depth | 222 mm | 8.740 in |
Material Specifications
Finish | Powder coated polyester |
Packaging and Weights
Packaging quantity | 5 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse