FDH 3000 Small Fiber Distribution Cross-Connect/Distribution Hub, 144-fiber, SC APC, 100 ft
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber cross-connect hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Cable Type | Armored - Single Loose Tube |
Color | Putty white |
Distribution Cables, quantity | 2 |
Distribution Ports, quantity | 288 |
Fibers per Distribution Cable, quantity | 144 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pad |
Dimensions
Height | 762 mm | 30 in |
Width | 685.8 mm | 27 in |
Depth | 457.2 mm | 18 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Small |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Product Classification
Regional Availability | North America |
Product Type | Fiber cross-connect hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Cable Type | Armored - Single Loose Tube |
Color | Putty white |
Distribution Cables, quantity | 2 |
Distribution Ports, quantity | 288 |
Fibers per Distribution Cable, quantity | 144 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pad |
Dimensions
Height | 762 mm | 30 in |
Width | 685.8 mm | 27 in |
Depth | 457.2 mm | 18 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Small |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Video
Installing an FDH 3000 reskin kit for the 288 or 432-size cabinet
Installing an FDH 3000 reskin kit for the 288 or 432-size cabinet
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Installing an FDH 3000 reskin kit for the 288 or 432-size cabinet
Installing an FDH 3000 reskin kit for the 288 or 432-size cabinet
Visio Stencil
Warranty
Other Ways to Browse