FDH 3000 Small Fiber Distribution Cross-Connect/Distribution Hub, 144F, SC APC, dielectric loose tube, 100 ft
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber cross-connect hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Cable Type | Dielectric - Loose Tube |
Color | Putty white |
Distribution Cables, quantity | 2 |
Distribution Ports, quantity | 288 |
Fibers per Distribution Cable, quantity | 144 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pad |
Splitter Slots, quantity | 12 |
Dimensions
Height | 762 mm | 30 in |
Width | 685.8 mm | 27 in |
Depth | 457.2 mm | 18 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Small |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Product Type | Fiber cross-connect hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Cable Type | Dielectric - Loose Tube |
Color | Putty white |
Distribution Cables, quantity | 2 |
Distribution Ports, quantity | 288 |
Fibers per Distribution Cable, quantity | 144 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pad |
Splitter Slots, quantity | 12 |
Dimensions
Height | 762 mm | 30 in |
Width | 685.8 mm | 27 in |
Depth | 457.2 mm | 18 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Small |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse