Enhanced Mini FDH, 48F loaded pole/wall mounted cabinet, SC/APC, PNP splitter capable, using 4x12F HMFOC to SC distribution patchcords and a 100ft stubbed Dielectric Loose Tube 1x12F feeder
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Cable Type | Dry Dielectric - Loose Tube |
Color | Putty white |
Distribution Cables, quantity | 4 |
Distribution Ports, quantity | 48 |
Fibers per Distribution Cable, quantity | 12 |
Fibers per Feeder Cable, quantity | 12 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pole | Wall |
Splitter Slots, quantity | 8 |
Dimensions
Height | 584.2 mm | 23 in |
Width | 330.2 mm | 13 in |
Depth | 203.2 mm | 8 in |
Cable Length | 30.480 m | 100 ft |
Enclosure Size | Mini |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground | Aerial |
Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Cable Type | Dry Dielectric - Loose Tube |
Color | Putty white |
Distribution Cables, quantity | 4 |
Distribution Ports, quantity | 48 |
Fibers per Distribution Cable, quantity | 12 |
Fibers per Feeder Cable, quantity | 12 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pole | Wall |
Splitter Slots, quantity | 8 |
Dimensions
Height | 584.2 mm | 23 in |
Width | 330.2 mm | 13 in |
Depth | 203.2 mm | 8 in |
Cable Length | 30.480 m | 100 ft |
Enclosure Size | Mini |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground | Aerial |
Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse