Enhanced Mini FDH, 72F loaded pole/wall mounted cabinet, SC/APC, preloaded w/ 1x 1:32 PNP splitter, using a 100ft 1x72F Indoor OFNR Ribbon distribution cable assembly and Loose Tube pigtails capable of splicing a 12F feeder
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Cable Type | Indoor - Ribbon |
Color | Putty white |
Distribution Cables, quantity | 1 |
Distribution Ports, quantity | 72 |
Fibers per Distribution Cable, quantity | 72 |
Fibers per Feeder Cable, quantity | 12 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pole | Wall |
Split Ratio | Symmetrical |
Splitter Slots, quantity | 8 |
Splitter Type | 1 x 32 |
Splitter, quantity | 1 |
Dimensions
Height | 584.2 mm | 23 in |
Width | 330.2 mm | 13 in |
Depth | 203.2 mm | 8 in |
Cable Length | 30.480 m | 100 ft |
Enclosure Size | Mini |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground | Aerial |
Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Cable Type | Indoor - Ribbon |
Color | Putty white |
Distribution Cables, quantity | 1 |
Distribution Ports, quantity | 72 |
Fibers per Distribution Cable, quantity | 72 |
Fibers per Feeder Cable, quantity | 12 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pole | Wall |
Split Ratio | Symmetrical |
Splitter Slots, quantity | 8 |
Splitter Type | 1 x 32 |
Splitter, quantity | 1 |
Dimensions
Height | 584.2 mm | 23 in |
Width | 330.2 mm | 13 in |
Depth | 203.2 mm | 8 in |
Cable Length | 30.480 m | 100 ft |
Enclosure Size | Mini |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground | Aerial |
Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse