Standard FDH3000, 288F loaded pad/vault mounted cabinet, SC/APC, PNP splitter capable, OSP Dry Armored Loose Tube Cable, 100 ft stubs, using a 1x288F distribution cable assembly and a 1x48F feeder, Build America Buy America (BABA) Compliant
![BABA-coming-soon](/globalassets/digizuite/995887-baba-coming-soon.jpg)
Build America Buy America (BABA)*
BABA Compliant Product coming soon
Broadband for Everyone Program
Features and Benefits
- *CommScope intends to release this product at a future date. At such time, this product will comply with the requirements of the Build America, Buy America Act and/or applicable waivers. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
Government Funding | Build America Buy America (BABA) coming soon* |
General Specifications
Access | Front |
Cable Type | Armored - Single Loose Tube |
Color | Putty white |
Distribution Cables, quantity | 1 |
Distribution Ports, quantity | 288 |
Fibers per Distribution Cable, quantity | 288 |
Fibers per Feeder Cable, quantity | 48 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pad |
Splitter Slots, quantity | 24 |
Dimensions
Height | 914 mm | 35.984 in |
Width | 686 mm | 27.008 in |
Depth | 457 mm | 17.992 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Small |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
Government Funding | Build America Buy America (BABA) coming soon* |
General Specifications
Access | Front |
Cable Type | Armored - Single Loose Tube |
Color | Putty white |
Distribution Cables, quantity | 1 |
Distribution Ports, quantity | 288 |
Fibers per Distribution Cable, quantity | 288 |
Fibers per Feeder Cable, quantity | 48 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pad |
Splitter Slots, quantity | 24 |
Dimensions
Height | 914 mm | 35.984 in |
Width | 686 mm | 27.008 in |
Depth | 457 mm | 17.992 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Small |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Video
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet
![](https://play.vidyard.com/hBLEnaQ2HtgqQsQLapMYEb.jpg)
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet
![](https://play.vidyard.com/DkniRKuxtmDJfNfYNaX57v.jpg)
Installing an FDH 3000 reskin kit for the 288 or 432-size cabinet
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Video
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet
![](https://play.vidyard.com/hBLEnaQ2HtgqQsQLapMYEb.jpg)
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet
![](https://play.vidyard.com/DkniRKuxtmDJfNfYNaX57v.jpg)
Installing an FDH 3000 reskin kit for the 288 or 432-size cabinet
Visio Stencil
Warranty
Other Ways to Browse