FDH 3000 Large PFP cabinet, 864-Pos, SC/APC, No Splitters, Dry-Dry Single Armor Ribbon OSP, 100ft, 288f. Feeder, (2) 432f. Distribution, 48.74"H* x 47.39"W x 19.58"D *Includes 6" tall riser
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
General Specifications
Access | Front and rear door |
Cable Type | Armored - Ribbon |
Distribution Cables, quantity | 2 |
Distribution Ports, quantity | 864 |
Fibers per Distribution Cable, quantity | 432 |
Fibers per Feeder Cable, quantity | 288 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pad |
Dimensions
Height | 1238.25 mm | 48.750 in |
Width | 1220.47 mm | 48.050 in |
Depth | 497.33 mm | 19.58 in |
Cable Length | 30.480 m | 100 ft |
Enclosure Size | Large |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
General Specifications
Access | Front and rear door |
Cable Type | Armored - Ribbon |
Distribution Cables, quantity | 2 |
Distribution Ports, quantity | 864 |
Fibers per Distribution Cable, quantity | 432 |
Fibers per Feeder Cable, quantity | 288 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pad |
Dimensions
Height | 1238.25 mm | 48.750 in |
Width | 1220.47 mm | 48.050 in |
Depth | 497.33 mm | 19.58 in |
Cable Length | 30.480 m | 100 ft |
Enclosure Size | Large |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Product Specification
Video
FDH 3000 864 cabinet - Connecting splitter output pigtail to distribution port
FDH 3000 864 cabinet - Connecting splitter output pigtail to distribution port
Installing 1x32 splitters into FDH 3000 - 864 cabinet
Installing an FDH 3000 reskin kit for the 864 cabinet
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
FDH 3000 864 cabinet - Connecting splitter output pigtail to distribution port
FDH 3000 864 cabinet - Connecting splitter output pigtail to distribution port
Installing 1x32 splitters into FDH 3000 - 864 cabinet
Installing an FDH 3000 reskin kit for the 864 cabinet
Visio Stencil
Warranty
Other Ways to Browse