FDH 3000 Fiber Distribution Hub in a Pedestal, 24F, SC/APC, no splitters, stranded pigtails, 24 splice cap., 12F spliced feeder
Features and Benefits
- Metal cabinet and can be placed in the ground without pouring a concrete pad or installing a hand hole
- Typically deployed for neighborhoods of 144 homes or higher
- Features full size trays for splicing incoming feeder and outgoing distribution cables and the option of adding hardened drop connections
- Modeled after the FDH 3000 fiber distribution hubs
Specifications
Product Classification
Regional Availability | North America |
Product Type | Hub in a pedestal |
Product Series | FDH 3000 |
General Specifications
Access | Front | Rear |
Cable Type | Pigtails - Stranded |
Color | Green |
Distribution Ports, quantity | 24 |
Fibers per Feeder Cable, quantity | 12 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pedestal |
Splice Tray Included, quantity | 1 |
Splice Tray Type Included | 24-way, heat shrink |
Splicing Capacity, maximum | 24 |
Splitter Slots, quantity | 6 |
Dimensions
Height | 889 mm | 35 in |
Width | 292.1 mm | 11.5 in |
Depth | 368.3 mm | 14.5 in |
Enclosure Size | Small |
Material Specifications
Material Type | Molded plastic |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Included | Cable clamps (2) |
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Hub in a pedestal |
Product Series | FDH 3000 |
General Specifications
Access | Front | Rear |
Cable Type | Pigtails - Stranded |
Color | Green |
Distribution Ports, quantity | 24 |
Fibers per Feeder Cable, quantity | 12 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pedestal |
Splice Tray Included, quantity | 1 |
Splice Tray Type Included | 24-way, heat shrink |
Splicing Capacity, maximum | 24 |
Splitter Slots, quantity | 6 |
Dimensions
Height | 889 mm | 35 in |
Width | 292.1 mm | 11.5 in |
Depth | 368.3 mm | 14.5 in |
Enclosure Size | Small |
Material Specifications
Material Type | Molded plastic |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Included | Cable clamps (2) |
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse