FD4S-B144J00GBB1
Base Product: FDH4000-CLOSURE
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FDH4000, 144 distribution fibers, no splitters loaded, SC/APC, dry armored loose tube, 100ft stubs, using 1x144f distribution cable & 1x12f feeder cable
Features and Benefits
- Thermoplastic construction provides UV stabilization, flame retardancy, and chemical & impact resistance
- Provides air/water tight seal ensuring protection from flooding and fungus
- Unsurpassed reliability makes it ideal for aerial and below grade applications
- Supports diverse Plug-and-Play splitter and xWDM module Configurations
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber distribution closure |
Product Series | FDH 4000 |
General Specifications
Access | Front |
Cable Type | Armored - Single Loose Tube |
Color | Black |
Distribution Cables, quantity | 1 |
Distribution Ports, quantity | 144 |
Fibers per Distribution Cable, quantity | 144 |
Fibers per Feeder Cable, quantity | 12 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Handhole | Pole | Strand | Wall |
Splitter Slots, quantity | 9 |
Dimensions
Height | 812.8 mm | 32 in |
Width | 241.3 mm | 9.5 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Small |
Dimension Drawing
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Environmental Specifications
Environmental Space | Above ground | Aerial | Below ground |
Qualification Standards | IEC 60529, IP68 | Telcordia GR-3121-CORE | Telcordia GR-3125-CORE |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Weight, net | 15.876 kg | 35 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber distribution closure |
Product Series | FDH 4000 |
General Specifications
Access | Front |
Cable Type | Armored - Single Loose Tube |
Color | Black |
Distribution Cables, quantity | 1 |
Distribution Ports, quantity | 144 |
Fibers per Distribution Cable, quantity | 144 |
Fibers per Feeder Cable, quantity | 12 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Handhole | Pole | Strand | Wall |
Splitter Slots, quantity | 9 |
Dimensions
Height | 812.8 mm | 32 in |
Width | 241.3 mm | 9.5 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Small |
Environmental Specifications
Environmental Space | Above ground | Aerial | Below ground |
Qualification Standards | IEC 60529, IP68 | Telcordia GR-3121-CORE | Telcordia GR-3125-CORE |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Weight, net | 15.876 kg | 35 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Customer Drawing
Installation Instruction
Product Selection Guide
Product Specification
Video
FDH 4000 Installation Videos
FDH 4000 Installation Videos
Warranty
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Selection Guide
Product Specification
Video
FDH 4000 Installation Videos
FDH 4000 Installation Videos
Warranty
Other Ways to Browse