FIST-GCOG2-6-SERIES
Base Product
- Available in:
- EMEA
FIST® GC0G2 Fiber Optic Splice Closure, Gel Cable sealing
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
The generic gel closure FIST-GCOG2 6-series is the environmentally sealed, fully mechanical enclosure for the fiber management system that provides the functions of splicing and passive component integration inthe external network.
Key features for the FIST-GCOG2 6-series:
Key features for the FIST-GCOG2 6-series:
- Single-ended design
- Base and dome are sealed with a clamp and O-ring system
- 6 round cable ports are provided in a wrap-around block with pre-installed gel profile for cable sealing. This block can be opened and closed repeatedly without the need to remove or replace the gel
- The UMS (Universal Mounting System) profiles provide the foundation for mounting combinations of SOSA2 (Splice Only Sub-Assembly) and/or SASA2 (Splitter Array Sub-Assembly) modules, which consists of a modular grooveplate and trays
- Compatible with most common cable types: e.g. loose tube, central core, slotted core
- Uncut fibers can be stored as single circuits in trays and/or as cable elements in the storage space between the profiles. Storage baskets are available for mass storage of fibers of central core cable constructions
- The closure can be used as well in aerial, pedestal and underground (up to 5 meters) environment
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Single-ended, round fiber closure |
Product Brand | FIST® |
Product Series | FIST-GCOG2 |
General Specifications
Cable Entry Drop Port Style | Round |
Cable Entry Main Port Style | Oval |
Cable Ports Quantity, total | 6 round ports |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Dome-to-base clamp with O-ring |
Closure Style | Single-ended |
Color | Black |
Mounting | Pole | Strand | Wall |
Network Area Type | Distribution |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splicing Type, Supported | Mass fusion | Single fusion |
Material Specifications
Material Type | Impact-resistant polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 61300, 5 m waterhead |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | EMEA |
Product Type | Single-ended, round fiber closure |
Product Brand | FIST® |
Product Series | FIST-GCOG2 |
General Specifications
Cable Entry Drop Port Style | Round |
Cable Entry Main Port Style | Oval |
Cable Ports Quantity, total | 6 round ports |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Dome-to-base clamp with O-ring |
Closure Style | Single-ended |
Color | Black |
Mounting | Pole | Strand | Wall |
Network Area Type | Distribution |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splicing Type, Supported | Mass fusion | Single fusion |
Material Specifications
Material Type | Impact-resistant polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 61300, 5 m waterhead |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse