Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FIST-MSC

Base Product
  • Available in:
  • Australia/New Zealand
  • EMEA
  • Latin America

FIST-MSC Fiber Optic Modular Splice Closure

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of FIST-MSC by selecting options

Loading...
Product
Splice Tray Included, quantity Splice Tray Type Included Regional Availability Product Brand Product Series Product Type Cable Ports Quantity, total Cable Sealing Type Closure Sealing Type Closure Style Flash Test Valve Splicing Type, Supported Main Cable Diameter, maximum Splicing Capacity, Single Fusion, maximum
760242623 | FIST-MSC-C8-N 760242623 | FIST-MSC-C8-N
FIST® MSC (Modular Splice Closure), Empty housing, size C, without test valve
0 No trays Australia/New Zealand | EMEA | Latin America FIST® FIST-MSC Single-ended | round fiber closure 8 multi-out ports (64 cables) Gel kit (optional) Dome-to-base clamp with O-ring Single-ended None Mass fusion | Single fusion 27 mm | 1.063 in 480
760242624 | FIST-MSC-C8-V 760242624 | FIST-MSC-C8-V
FIST® MSC (Modular Splice Closure), Empty housing, size C, with test valve
0 No trays Australia/New Zealand | EMEA | Latin America FIST® FIST-MSC Single-ended | round fiber closure 8 multi-out ports (64 cables) Gel kit (optional) Dome-to-base clamp with O-ring Single-ended Pre-installed Mass fusion | Single fusion 27 mm | 1.063 in 480
760242625 | FIST-MSC-D8-N 760242625 | FIST-MSC-D8-N
FIST® MSC (Modular Splice Closure), Empty housing, size D, without test valve
0 No trays Australia/New Zealand | EMEA | Latin America FIST® FIST-MSC Single-ended | round fiber closure 8 multi-out ports (64 cables) Gel kit (optional) Dome-to-base clamp with O-ring Single-ended None Mass fusion | Single fusion 27 mm | 1.063 in 864
760242626 | FIST-MSC-D8-V 760242626 | FIST-MSC-D8-V
FIST® MSC (Modular Splice Closure), Empty housing, size D, with test valve
0 No trays Australia/New Zealand | EMEA | Latin America FIST® FIST-MSC Single-ended | round fiber closure 8 multi-out ports (64 cables) Gel kit (optional) Dome-to-base clamp with O-ring Single-ended Pre-installed Mass fusion | Single fusion 27 mm | 1.063 in 864
760242627 | FIST-MSC-E8-N 760242627 | FIST-MSC-E8-N
FIST® MSC (Modular Splice Closure), Empty housing, size E, without test valve
0 No trays Australia/New Zealand | EMEA | Latin America FIST® FIST-MSC Single-ended | round fiber closure 8 multi-out ports (64 cables) Gel kit (optional) Dome-to-base clamp with O-ring Single-ended None Mass fusion | Single fusion 27 mm | 1.063 in 1248
760242628 | FIST-MSC-E8-V 760242628 | FIST-MSC-E8-V
FIST® MSC (Modular Splice Closure), Empty housing, size E, with test valve
0 No trays Australia/New Zealand | EMEA | Latin America FIST® FIST-MSC Single-ended | round fiber closure 8 multi-out ports (64 cables) Gel kit (optional) Dome-to-base clamp with O-ring Single-ended Pre-installed Mass fusion | Single fusion 27 mm | 1.063 in 1248
760243404 | FIST-MSC-F8-N 760243404 | FIST-MSC-F8-N
FIST® MSC (Modular Splice Closure), Empty housing, size F, without test valve
0 No trays Australia/New Zealand | EMEA | Latin America FIST® FIST-MSC Single-ended | round fiber closure 8 multi-out ports (64 cables) Gel kit (optional) Dome-to-base clamp with O-ring Single-ended None Mass fusion | Single fusion 27 mm | 1.063 in 1440
760243405 | FIST-MSC-F8-V 760243405 | FIST-MSC-F8-V
FIST® MSC (Modular Splice Closure), Empty housing, size F, with test valve
0 No trays Australia/New Zealand | EMEA | Latin America FIST® FIST-MSC Single-ended | round fiber closure 8 multi-out ports (64 cables) Gel kit (optional) Dome-to-base clamp with O-ring Single-ended Pre-installed Mass fusion | Single fusion 27 mm | 1.063 in 1440
Features and Benefits
The FIST-MSC modular splice closure helps you to adapt to the contantly-changing needs of your network.To keep pace with subscriber demands, network providers today need real deployment efficiencies. The new FIST delivers versatility and efficiency by supporting many network applications with simplified planning and logistics
and with ease of installation.

Building blocks of the FIST-MSC closures:
  • FIST Modular Splice Closure cable seals
  • FIST Modular Splice Closure cable terminations
  • FIST Modular Splice Closure dome & base enclosure
  • FIST Modular Splice ClosureFiber Management

To configure a complete FIST Modular Splice Closure, the following items must be specified and ordered as indicated:
  • Closure: FIST Modular Splice Closures are shipped empty.
  • Cable seals:Total number of cable seals per closure MUST equal 8.
  • Cable termination units: Order 1 cable termination unit for each cable. Looped cables require 2 cable termination units. Alternatively, an internal cable fixation plate can be ordered per segment.
  • Trays: FIST Modular Splice Closures are compatible with all existing MK2 FIST trays (splice, patch, splitter, etc.).

Key Features of the FIST-MSC closures:
  • FIST fiber management
    • Transient-free, modular, flexible fiber management
    • FIST single-circuit and single-element splice trays
    • Up to 1248 splices with standard domes: expandable splice capacity with extra collars
    • Storage area for looped cable
    • Compatible with all fiber types: G.652D and G.657 series
  • High-performance closure
    • Uses FIST closure materials
    • Base is completely removable, with easy access during installation and provisioning
    • Tool-less base install: simply turn and lock pin
    • Underground, ground-level, and aerial use
    • IP68; 5mWH; 40 kPa
  • Superior gel seal
    • Fully wraparound, 100 percent mechanical seal
    • Eight interchangeable base segments
    • Click and snap with no screws required
    • Field and factory installable
    • Easy day two or repair cable installation
    • Easy release of gel segments by the un-triggering of the handle
  • Best-in-class cable fixation
    • Universal termination for cables from 1-27 mm
    • Full wraparound and remote cable preparation and cable termination unit (CTU) installation
    • Integrated grounding feature for easy grounding wire attachment
    • Possible to open gel segments with cable retention in place
    • Only one hex wrench needed







Product Classification

Regional Availability Australia/New Zealand | EMEA | Latin America
Product Type Single-ended, round fiber closure
Product Brand FIST®
Product Series FIST-MSC

General Specifications

Cable Ports Quantity, total 8 multi-out ports (64 cables)
Cable Sealing Type Gel kit (optional)
Closure Sealing Type Dome-to-base clamp with O-ring
Closure Style Single-ended
Color Black
Mounting Pole | Strand | Wall
Network Area Type Distribution | Feeder
Splice Tray Included, quantity 0
Splice Tray Type Included No trays
Splicing Type, Supported Mass fusion | Single fusion

Dimension Drawing

Click on image to enlarge.

Splicing Configuration

Click on image to enlarge.

Ordering Tree

Click on image to enlarge.

Material Specifications

Material Type Impact-resistant polymer

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Environmental Space Above ground | Below ground | Buried | Manhole
Qualification Standards IEC 60529, IP68 + 5 m waterhead | IEC 61753-1 Ed2 (2018)
Water Resistance Flash test valve at 5 psi (40 kPa)

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Australia/New Zealand | EMEA | Latin America
Product Type Single-ended, round fiber closure
Product Brand FIST®
Product Series FIST-MSC

General Specifications

Cable Ports Quantity, total 8 multi-out ports (64 cables)
Cable Sealing Type Gel kit (optional)
Closure Sealing Type Dome-to-base clamp with O-ring
Closure Style Single-ended
Color Black
Mounting Pole | Strand | Wall
Network Area Type Distribution | Feeder
Splice Tray Included, quantity 0
Splice Tray Type Included No trays
Splicing Type, Supported Mass fusion | Single fusion

Material Specifications

Material Type Impact-resistant polymer

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Environmental Space Above ground | Below ground | Buried | Manhole
Qualification Standards IEC 60529, IP68 + 5 m waterhead | IEC 61753-1 Ed2 (2018)
Water Resistance Flash test valve at 5 psi (40 kPa)
Click on image to enlarge.
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Ordering Guide

Product Specification

Video

FIST Modular Splice Closure Overview
FIST Modular Splice Closure Overview

Ordering Guide

Product Specification

Video

FIST Modular Splice Closure Overview
FIST Modular Splice Closure Overview