Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

222777-000 | FOSC400-D5-72-2-BGV

Base Product: FOSC-400

  • Available in:
  • Latin America
  • North America

FOSC® 400 D5 Fiber Optic Splice Closure, Heat Shrink Cable sealing, two pre-installed 72-splice trays, cable blocking, ground feedthrough lugs, with test valve

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Single-ended, O-ring sealed dome closure for splicing feeder and distribution cables
  • Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
  • FOSC splice trays hinged for access to any splice without disturbing other trays
  • Closure can be used in aerial, pedestal and underground (up to 5 meters) environments
  • Compatible with CommScope's CWDM modules and optical splitter trays

Product Classification

Regional Availability Latin America | North America
Product Type Single-ended, round fiber closure
Product Brand FOSC®
Product Series FOSC 400

General Specifications

Cable Blocking Components Included
Cable Entry Drop Port Style Round
Cable Entry Main Port Style Oval
Cable Ports Quantity, total 1 oval port (2 cables) + 5 round ports
Cable Sealing Type Heat shrink
Closure Sealing Type Dome-to-base clamp with O-ring
Closure Style Single-ended
Color Black
Flash Test Valve Pre-installed
Ground Feed-through Included
Mounting Pole | Strand | Wall
Network Area Type Feeder
Splice Tray Included, quantity 2
Splice Tray Type Included 72-way, heat shrink
Splicing Capacity, Mass Fusion, maximum 1152
Splicing Capacity, Single Fusion, maximum 576
Splicing Capacity, Single Splice, 12 fibers, maximum 576
Splicing Capacity, Single Splice, 6 fibers, maximum 288
Splicing Type, Supported Mass fusion | Single fusion

Dimensions

Length 710 mm | 27.953 in
Diameter 240 mm | 9.449 in
Diameter, with clamp 260 mm | 10.236 in
Main Cable Diameter, maximum 25 mm | 0.984 in

Dimension Drawing

Click on image to enlarge.

Ordering Tree

Click on image to enlarge.

Material Specifications

Material Type Impact-resistant polymer

Environmental Specifications

Environmental Space Below ground | Buried
Qualification Standards IEC 61300, 6 m waterhead
Water Resistance Flash test valve at 5 psi (40 kPa)

Packaging and Weights

Included Cable blocking components
Packaging quantity 1
Packaging Type Box | Carton
Weight, net 6 kg | 13.228 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Latin America | North America
Product Type Single-ended, round fiber closure
Product Brand FOSC®
Product Series FOSC 400

General Specifications

Cable Blocking Components Included
Cable Entry Drop Port Style Round
Cable Entry Main Port Style Oval
Cable Ports Quantity, total 1 oval port (2 cables) + 5 round ports
Cable Sealing Type Heat shrink
Closure Sealing Type Dome-to-base clamp with O-ring
Closure Style Single-ended
Color Black
Flash Test Valve Pre-installed
Ground Feed-through Included
Mounting Pole | Strand | Wall
Network Area Type Feeder
Splice Tray Included, quantity 2
Splice Tray Type Included 72-way, heat shrink
Splicing Capacity, Mass Fusion, maximum 1152
Splicing Capacity, Single Fusion, maximum 576
Splicing Capacity, Single Splice, 12 fibers, maximum 576
Splicing Capacity, Single Splice, 6 fibers, maximum 288
Splicing Type, Supported Mass fusion | Single fusion

Dimensions

Length 710 mm | 27.953 in
Diameter 240 mm | 9.449 in
Diameter, with clamp 260 mm | 10.236 in
Main Cable Diameter, maximum 25 mm | 0.984 in

Material Specifications

Material Type Impact-resistant polymer

Environmental Specifications

Environmental Space Below ground | Buried
Qualification Standards IEC 61300, 6 m waterhead
Water Resistance Flash test valve at 5 psi (40 kPa)

Packaging and Weights

Included Cable blocking components
Packaging quantity 1
Packaging Type Box | Carton
Weight, net 6 kg | 13.228 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification