Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: FIST-MSC
FIST® MSC (Modular Splice Closure), Empty housing, size E, without test valve
Regional Availability | Australia/New Zealand | EMEA | Latin America |
Product Type | Single-ended, round fiber closure |
Product Brand | FIST® |
Product Series | FIST-MSC |
Cable Ports Quantity, total | 8 multi-out ports (64 cables) |
Cable Sealing Type | Gel kit (optional) |
Closure Sealing Type | Dome-to-base clamp with O-ring |
Closure Style | Single-ended |
Color | Black |
Flash Test Valve | None |
Mounting | Pole | Strand | Wall |
Network Area Type | Distribution | Feeder |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splicing Capacity, Single Fusion, maximum | 1248 |
Splicing Type, Supported | Mass fusion | Single fusion |
Length | 810 mm | 31.89 in |
Length, with trigger | 960 mm | 37.795 in |
Diameter | 256 mm | 10.079 in |
Diameter, with clamp | 291 mm | 11.457 in |
Main Cable Diameter, maximum | 27 mm | 1.063 in |
Click on image to enlarge. |
Click on image to enlarge. |
Material Type | Impact-resistant polymer |
Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
Environmental Space | Above ground | Below ground | Buried | Manhole |
Qualification Standards | IEC 60529, IP68 + 5 m waterhead | IEC 61753-1 Ed2 (2018) |
Water Resistance | Flash test valve at 5 psi (40 kPa) |
Included | Dome with seal and clamp | Innerframe | Removable base |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 9.7 kg | 21.385 lb |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Regional Availability | Australia/New Zealand | EMEA | Latin America |
Product Type | Single-ended, round fiber closure |
Product Brand | FIST® |
Product Series | FIST-MSC |
Cable Ports Quantity, total | 8 multi-out ports (64 cables) |
Cable Sealing Type | Gel kit (optional) |
Closure Sealing Type | Dome-to-base clamp with O-ring |
Closure Style | Single-ended |
Color | Black |
Flash Test Valve | None |
Mounting | Pole | Strand | Wall |
Network Area Type | Distribution | Feeder |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splicing Capacity, Single Fusion, maximum | 1248 |
Splicing Type, Supported | Mass fusion | Single fusion |
Length | 810 mm | 31.89 in |
Length, with trigger | 960 mm | 37.795 in |
Diameter | 256 mm | 10.079 in |
Diameter, with clamp | 291 mm | 11.457 in |
Main Cable Diameter, maximum | 27 mm | 1.063 in |
Material Type | Impact-resistant polymer |
Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
Environmental Space | Above ground | Below ground | Buried | Manhole |
Qualification Standards | IEC 60529, IP68 + 5 m waterhead | IEC 61753-1 Ed2 (2018) |
Water Resistance | Flash test valve at 5 psi (40 kPa) |
Included | Dome with seal and clamp | Innerframe | Removable base |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 9.7 kg | 21.385 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |