TENIO™ Small Fiber Optic Splice Closure, Gel Cable sealing, no pre-installed trays, with test valve
Features and Benefits
- Single-ended, toolless closure for splicing feeder, access and drop cables
- Features modular building blocks that fastens installation and reduces inventory
- Gel cable sealing technology allows easy adding or removing of a wide size range of cables
- Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
- Compatible with CommScope's CWDM modules and optical splitter trays
Specifications
Product Classification
Regional Availability | EMEA | Latin America |
Product Type | Single-ended, rectangular fiber closure |
Product Brand | TENIO™ |
Product Series | TENIO |
General Specifications
Cable Entry Drop Port Style | Gel block |
Cable Entry Main Port Style | Gel block |
Cable Ports Quantity, total | 6 multi-out ports (30 cables) |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Side latch |
Closure Style | Single-ended |
Color | Black |
Flash Test Valve | Pre-installed |
Mounting | Wall |
Network Area Type | Distribution | Drop |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splices per Tray, quantity | 12 |
Splicing Capacity, Single Fusion, maximum | 144 |
Splicing Type, Supported | Single fusion |
Dimensions
Height | 230 mm | 9.055 in |
Width | 134 mm | 5.276 in |
Length | 389 mm | 15.315 in |
Main Cable Diameter, maximum | 16 mm | 0.63 in |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Material Type | Impact-resistant polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 61300, 2 m waterhead |
Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 1 kg | 2.205 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | EMEA | Latin America |
Product Type | Single-ended, rectangular fiber closure |
Product Brand | TENIO™ |
Product Series | TENIO |
General Specifications
Cable Entry Drop Port Style | Gel block |
Cable Entry Main Port Style | Gel block |
Cable Ports Quantity, total | 6 multi-out ports (30 cables) |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Side latch |
Closure Style | Single-ended |
Color | Black |
Flash Test Valve | Pre-installed |
Mounting | Wall |
Network Area Type | Distribution | Drop |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splices per Tray, quantity | 12 |
Splicing Capacity, Single Fusion, maximum | 144 |
Splicing Type, Supported | Single fusion |
Dimensions
Height | 230 mm | 9.055 in |
Width | 134 mm | 5.276 in |
Length | 389 mm | 15.315 in |
Main Cable Diameter, maximum | 16 mm | 0.63 in |
Material Specifications
Material Type | Impact-resistant polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 61300, 2 m waterhead |
Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 1 kg | 2.205 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
TENIO Installation Process

TENIO Installation Process
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
TENIO Installation Process

TENIO Installation Process
Visio Stencil
Warranty
Other Ways to Browse