FIST® GC0G2 Fiber Optic Splice Closure, Gel Cable sealing, size DC, no pre-installed fiber trays, 6 ports, with test valve
Features and Benefits
- Single-ended closure design where base and dome are sealed with a clamp and O-ring system
- Includes FIST management system for fiber organization and splicing
- Uncut fibers can be stored as single circuits in trays and/or as cable elements in storage space between profiles
- Includes 6 round cable ports in a wrap-around block with pre-installed gel profile for cable sealing
- Universal mounting system (UMS) profiles provide foundation for mounting combinations of FIST splice trays
- Compatible with most common cable types: loose tube, central core, slotted core
- Storage baskets available for mass storage of fibers of central core cable constructions
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Single-ended, round fiber closure |
Product Brand | FIST® |
Product Series | FIST-GCOG2 |
General Specifications
Cable Entry Drop Port Style | Round |
Cable Entry Main Port Style | Oval |
Cable Ports Quantity, total | 6 round ports |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Dome-to-base clamp with O-ring |
Closure Style | Single-ended |
Color | Black |
Flash Test Valve | Pre-installed |
Ground Feed-through | None |
Mounting | Pole | Strand | Wall |
Network Area Type | Distribution |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
Length | 568 mm | 22.362 in |
Diameter | 247 mm | 9.724 in |
Diameter, with clamp | 291 mm | 11.457 in |
Main Cable Diameter, maximum | 21 mm | 0.827 in |
Dimension Drawing
Click on image to enlarge. |
Splicing Configuration
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Material Type | Impact-resistant polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 61300, 5 m waterhead |
Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 5.5 kg | 12.125 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Single-ended, round fiber closure |
Product Brand | FIST® |
Product Series | FIST-GCOG2 |
General Specifications
Cable Entry Drop Port Style | Round |
Cable Entry Main Port Style | Oval |
Cable Ports Quantity, total | 6 round ports |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Dome-to-base clamp with O-ring |
Closure Style | Single-ended |
Color | Black |
Flash Test Valve | Pre-installed |
Ground Feed-through | None |
Mounting | Pole | Strand | Wall |
Network Area Type | Distribution |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
Length | 568 mm | 22.362 in |
Diameter | 247 mm | 9.724 in |
Diameter, with clamp | 291 mm | 11.457 in |
Main Cable Diameter, maximum | 21 mm | 0.827 in |
Material Specifications
Material Type | Impact-resistant polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 61300, 5 m waterhead |
Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 5.5 kg | 12.125 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse