TENIO™ Small Fiber Optic Splice Closure, Gel Cable sealing, 4 pre-installed 12-splice trays
Features and Benefits
- Single-ended, toolless closure for splicing feeder, access and drop cables
- Features modular building blocks that fastens installation and reduces inventory
- Gel cable sealing technology allows easy adding or removing of a wide size range of cables
- Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
- Compatible with CommScope's CWDM modules and optical splitter trays
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Single-ended, rectangular fiber closure |
Product Brand | TENIO™ |
Product Series | TENIO |
General Specifications
Cable Entry Drop Port Style | Gel block |
Cable Entry Main Port Style | Gel block |
Cable Ports Quantity, total | 6 multi-out ports (30 cables) |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Side latch |
Closure Style | Single-ended |
Color | Black |
Flash Test Valve | None |
Mounting | Wall |
Network Area Type | Distribution | Drop |
Splice Tray Included, quantity | 4 |
Splice Tray Type Included | 12-way, heat shrink |
Splices per Tray, quantity | 12 |
Splicing Capacity, Single Fusion, maximum | 144 |
Splicing Type, Supported | Single fusion |
Dimensions
Height | 230 mm | 9.055 in |
Width | 134 mm | 5.276 in |
Length | 389 mm | 15.315 in |
Main Cable Diameter, maximum | 16 mm | 0.63 in |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Material Type | Impact-resistant polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 61300, 2 m waterhead |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 1 kg | 2.205 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Single-ended, rectangular fiber closure |
Product Brand | TENIO™ |
Product Series | TENIO |
General Specifications
Cable Entry Drop Port Style | Gel block |
Cable Entry Main Port Style | Gel block |
Cable Ports Quantity, total | 6 multi-out ports (30 cables) |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Side latch |
Closure Style | Single-ended |
Color | Black |
Flash Test Valve | None |
Mounting | Wall |
Network Area Type | Distribution | Drop |
Splice Tray Included, quantity | 4 |
Splice Tray Type Included | 12-way, heat shrink |
Splices per Tray, quantity | 12 |
Splicing Capacity, Single Fusion, maximum | 144 |
Splicing Type, Supported | Single fusion |
Dimensions
Height | 230 mm | 9.055 in |
Width | 134 mm | 5.276 in |
Length | 389 mm | 15.315 in |
Main Cable Diameter, maximum | 16 mm | 0.63 in |
Material Specifications
Material Type | Impact-resistant polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 61300, 2 m waterhead |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 1 kg | 2.205 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
TENIO Installation Process
![](https://play.vidyard.com/DfRahunuNtYLCvNjLstETP.jpg)
TENIO Installation Process
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
TENIO Installation Process
![](https://play.vidyard.com/DfRahunuNtYLCvNjLstETP.jpg)
TENIO Installation Process
Visio Stencil
Warranty
Other Ways to Browse