NOVUX™ SEC Closure, splice/patch, 4x SC/APC adapter, 1x factory-installed 1:4 SC/APC Grade B pre-connectorized splitter, mounting included, black
Features and Benefits
- Design optimized for FTTH façade applications with gray and black colors
- Agnostic to connectivity technologies: splice, connector, field-installable connector for agility and flexibility
- Innovative removable hinge design allows cover to open from the left, right, or top
- Identification plate for either QR code or customer logo
- QR code and CommScope cTrak® app for one-click access to all product information
Specifications
Product Classification
Regional Availability | EMEA |
Regional Availability Note | Contact your local CommScope representative for specific availability |
Product Type | In-line, rectangular fiber closure |
Product Brand | NOVUX™ |
Product Series | SEC100 |
General Specifications
Cable Capacity, Drop | 6 Round 3.0–6.0 mm (0.12–0.23 in) for pre-connectorized cables | 6 Round 3.0–7.0 mm (0.12–0.27 in) |
Cable Capacity, Branch | 2 Round 8.0–12.0 mm (0.31–0.47 in) |
Cable Capacity, Feeder | 2 Round 8.0–12.0 mm (0.31–0.47 in) |
Cable Ports Quantity, total | 10 round ports |
Cable Sealing Type | Gasket/grommet configuration |
Closure Sealing Type | Hinged with lock |
Closure Style | In-line |
Color | Black |
Mounting | Facade | Wall |
Network Area Type | Drop |
Port Type | SC/APC |
Port, quantity | 4 |
Splice Tray Included, quantity | 1 |
Splice Tray Type Included | 18-way, heat shrink |
Splices per Tray, quantity | 18 |
Splicing Capacity, maximum | 4 |
Splicing Capacity, Single Fusion, maximum | 4 |
Splicing Type, Supported | Single fusion |
Split Ratio | Symmetrical |
Splitter Type | 1 x 4 |
Splitter, quantity | 1 |
Dimensions
Height | 130 mm | 5.118 in |
Width | 216 mm | 8.504 in |
Depth | 62 mm | 2.441 in |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Fiber Type | G.657.A1 | G.657.A2 | G.657.B3 |
Environmental Specifications
Environmental Space | Facade | Outdoor |
Qualification Standards | IP55 |
UV Resistance | UV stabilized |
Packaging and Weights
Included | 1x factory-installed 1:4 SC/APC Grade B pre-connectorized splitter |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Product Classification
Regional Availability | EMEA |
Regional Availability Note | Contact your local CommScope representative for specific availability |
Product Type | In-line, rectangular fiber closure |
Product Brand | NOVUX™ |
Product Series | SEC100 |
General Specifications
Cable Capacity, Drop | 6 Round 3.0–6.0 mm (0.12–0.23 in) for pre-connectorized cables | 6 Round 3.0–7.0 mm (0.12–0.27 in) |
Cable Capacity, Branch | 2 Round 8.0–12.0 mm (0.31–0.47 in) |
Cable Capacity, Feeder | 2 Round 8.0–12.0 mm (0.31–0.47 in) |
Cable Ports Quantity, total | 10 round ports |
Cable Sealing Type | Gasket/grommet configuration |
Closure Sealing Type | Hinged with lock |
Closure Style | In-line |
Color | Black |
Mounting | Facade | Wall |
Network Area Type | Drop |
Port Type | SC/APC |
Port, quantity | 4 |
Splice Tray Included, quantity | 1 |
Splice Tray Type Included | 18-way, heat shrink |
Splices per Tray, quantity | 18 |
Splicing Capacity, maximum | 4 |
Splicing Capacity, Single Fusion, maximum | 4 |
Splicing Type, Supported | Single fusion |
Split Ratio | Symmetrical |
Splitter Type | 1 x 4 |
Splitter, quantity | 1 |
Dimensions
Height | 130 mm | 5.118 in |
Width | 216 mm | 8.504 in |
Depth | 62 mm | 2.441 in |
Optical Specifications
Fiber Type | G.657.A1 | G.657.A2 | G.657.B3 |
Environmental Specifications
Environmental Space | Facade | Outdoor |
Qualification Standards | IP55 |
UV Resistance | UV stabilized |
Packaging and Weights
Included | 1x factory-installed 1:4 SC/APC Grade B pre-connectorized splitter |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Qualification Test Report
Video
FTTH Facade fiber stripping of retractable cable
FTTH Facade fiber stripping of retractable cable
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Qualification Test Report
Video
FTTH Facade fiber stripping of retractable cable
FTTH Facade fiber stripping of retractable cable
Warranty
Other Ways to Browse