64623447-288MLT | O-288-LD-8M-M24BL/17G/PE/PA
Base Product: O-LD
- Available in:
- Asia
- Australia/New Zealand
288 Core OS2 Outdoor Mini Loose Tube - Double Jacket
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand |
Portfolio | CommScope® |
Product Type | Fiber OSP cable |
Product Series | O-LN |
General Specifications
Cable Type | Stranded loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Subunit, quantity | 24 |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 288 |
Dimensions
Buffer Tube/Subunit Diameter | 1.75 mm | 0.069 in |
Diameter Over Jacket | 10.3 mm | 0.406 in |
Representative Image
Click on image to enlarge. |
Material Specifications
Jacket Material | Nylon | PE |
Mechanical Specifications
Minimum Bend Radius, loaded | 220 mm | 8.661 in |
Minimum Bend Radius, unloaded | 110 mm | 4.331 in |
Tensile Load, short term, maximum | 2000 N | 449.618 lbf |
Cable Crush Resistance, maximum | 20 N/mm | 114.203 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Flex | 25 cycles |
Impact | 1 N-m | 8.851 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain Test Method | IEC 60794-1-21 E1 |
Twist | 10 cycles |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | G.652.D |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.21 dB/km @ 1,550 nm | 0.35 dB/km @ 1,310 nm |
Environmental Specifications
Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Operating Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Environmental Space | Buried | Underground (duct) |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5C |
Environmental Test Specifications
Heat Age | 0 °C to +85 °C (+32 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1 F9 |
Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
Low High Bend Test Method | IEC 60794-1 E11 |
Temperature Cycle Test Method | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 90 kg/km | 60.477 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand |
Portfolio | CommScope® |
Product Type | Fiber OSP cable |
Product Series | O-LN |
General Specifications
Cable Type | Stranded loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Subunit, quantity | 24 |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 288 |
Dimensions
Buffer Tube/Subunit Diameter | 1.75 mm | 0.069 in |
Diameter Over Jacket | 10.3 mm | 0.406 in |
Material Specifications
Jacket Material | Nylon | PE |
Mechanical Specifications
Minimum Bend Radius, loaded | 220 mm | 8.661 in |
Minimum Bend Radius, unloaded | 110 mm | 4.331 in |
Tensile Load, short term, maximum | 2000 N | 449.618 lbf |
Cable Crush Resistance, maximum | 20 N/mm | 114.203 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Flex | 25 cycles |
Impact | 1 N-m | 8.851 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain Test Method | IEC 60794-1-21 E1 |
Twist | 10 cycles |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | G.652.D |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.21 dB/km @ 1,550 nm | 0.35 dB/km @ 1,310 nm |
Environmental Specifications
Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Operating Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Environmental Space | Buried | Underground (duct) |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5C |
Environmental Test Specifications
Heat Age | 0 °C to +85 °C (+32 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1 F9 |
Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
Low High Bend Test Method | IEC 60794-1 E11 |
Temperature Cycle Test Method | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 90 kg/km | 60.477 lb/kft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse