Fiber OSP cable, LightScope ZWP® Blown Single Jacket All-Dielectric Outdoor Central Tube Construction, Singlemode G.657.A1, 24 fiber, Gel-filled, Meters jacket marking, Black jacket color
Specifications
Product Classification
Regional Availability | Europe |
Portfolio | CommScope® |
Product Type | Fiber OSP cable |
Product Series | B-CN |
General Specifications
Cable Type | Central tube, all dielectric | Microcable |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Filler, quantity | 0 |
Inner Jacket Color | White |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 810010147/DB 24x G657A1 SM [SERIAL NUMBER] [METER MARK] |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 24 |
Total Fiber Count | 24 |
Dimensions
Buffer Tube/Subunit Diameter | 2.2 mm | 0.087 in |
Diameter Over Jacket | 2.5 mm | 0.098 in |
Representative Image
Click on image to enlarge. |
Material Specifications
Jacket Material | Nylon |
Mechanical Specifications
Minimum Bend Radius, loaded | 30 mm | 1.181 in |
Minimum Bend Radius, storage coils | 30 mm | 1.181 in |
Minimum Bend Radius, unloaded | 30 mm | 1.181 in |
Tensile Load, long term, maximum | 75 N | 16.861 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1-21 E3 |
Flex | 25 cycles |
Impact | 2 N-m | 17.701 in lb |
Impact Test Method | IEC 60794-1-21 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1-21 E1 |
Twist | 10 cycles |
Twist Test Method | IEC 60794-1-21 E7 |
Optical Specifications
Fiber Type | G.657.A1 |
Environmental Specifications
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Storage Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Cable Qualification Standards | IEC 60794-1-2 | IEC 60794-5-10 |
Environmental Space | Air-blown, microduct |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
Low High Bend Test Method | IEC 60794-1-21 E11 |
Temperature Cycle | -20 °C to +60 °C (-4 °F to +140 °F) |
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
Cable weight | 6.9 kg/km | 4.637 lb/kft |
Product Classification
Regional Availability | Europe |
Portfolio | CommScope® |
Product Type | Fiber OSP cable |
Product Series | B-CN |
General Specifications
Cable Type | Central tube, all dielectric | Microcable |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Filler, quantity | 0 |
Inner Jacket Color | White |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 810010147/DB 24x G657A1 SM [SERIAL NUMBER] [METER MARK] |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 24 |
Total Fiber Count | 24 |
Dimensions
Buffer Tube/Subunit Diameter | 2.2 mm | 0.087 in |
Diameter Over Jacket | 2.5 mm | 0.098 in |
Material Specifications
Jacket Material | Nylon |
Mechanical Specifications
Minimum Bend Radius, loaded | 30 mm | 1.181 in |
Minimum Bend Radius, storage coils | 30 mm | 1.181 in |
Minimum Bend Radius, unloaded | 30 mm | 1.181 in |
Tensile Load, long term, maximum | 75 N | 16.861 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1-21 E3 |
Flex | 25 cycles |
Impact | 2 N-m | 17.701 in lb |
Impact Test Method | IEC 60794-1-21 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1-21 E1 |
Twist | 10 cycles |
Twist Test Method | IEC 60794-1-21 E7 |
Optical Specifications
Fiber Type | G.657.A1 |
Environmental Specifications
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Storage Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Cable Qualification Standards | IEC 60794-1-2 | IEC 60794-5-10 |
Environmental Space | Air-blown, microduct |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
Low High Bend Test Method | IEC 60794-1-21 E11 |
Temperature Cycle | -20 °C to +60 °C (-4 °F to +140 °F) |
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
Cable weight | 6.9 kg/km | 4.637 lb/kft |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse