200-SERIES-R-OLT | PON Evo™ 200 Series GPON/XGS-PON R-OLT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
2-PON Port R-OLT
Get Connected to the Access Technologies Resource Center
Find manuals, quick guides, data sheets, videos and much more!
Features and Benefits
The PON Evo™ 200 Series is a next-generation Remote Optical Line Terminal (R-OLT) module for CommScope cable nodes and virtual hubs. Part of CommScope's outside plant node connectivity portfolio, the 200 Series is optimized for geographically distributed PON applications where the OLT is placed in the outside plant to deliver ultra-high bandwidth services to the subscribers.
By cost-effectively driving PON-based services through the last mile, the 200 Series R-OLT lowers the cost of deploying PON by economically serving smaller groups of subscribers, saving space and power, and using existing fiber and enclosures.
The 200 Series R-OLT complies with the ITU standards for GPON (G.984.x), XGS-PON (G.9807.1), OMCI (G.988), and Broadband Forum TR-156. It provides up to two GPON, XGS-PON, or Combo PON interfaces delivering both GPON and XGS-PON simultaneously. Each PON interface can serve 128 Optical Network Terminals (ONTs).
The 200 Series OLT utilizes standard 10G Ethernet uplinks, including CWDM, DWDM, and Bi-Di, for connecting to a Leaf Aggregation switch/router in the Converged Interconnect Network (CIN). This capability enables cable operators to utilize their transport backhaul fiber resources efficiently while extending the deployment of FTTX to serve customers at distances well beyond the typical 20 km reach of centralized, chassis-based PON architectures.
By cost-effectively driving PON-based services through the last mile, the 200 Series R-OLT lowers the cost of deploying PON by economically serving smaller groups of subscribers, saving space and power, and using existing fiber and enclosures.
The 200 Series R-OLT complies with the ITU standards for GPON (G.984.x), XGS-PON (G.9807.1), OMCI (G.988), and Broadband Forum TR-156. It provides up to two GPON, XGS-PON, or Combo PON interfaces delivering both GPON and XGS-PON simultaneously. Each PON interface can serve 128 Optical Network Terminals (ONTs).
The 200 Series OLT utilizes standard 10G Ethernet uplinks, including CWDM, DWDM, and Bi-Di, for connecting to a Leaf Aggregation switch/router in the Converged Interconnect Network (CIN). This capability enables cable operators to utilize their transport backhaul fiber resources efficiently while extending the deployment of FTTX to serve customers at distances well beyond the typical 20 km reach of centralized, chassis-based PON architectures.
- Optimized for outside plant deployment in cable nodes and virtual hubs
- Coexists in same node with HFC, RFoG, and DAA modules
- Ultra-high Bandwidth:
- XGS-PON and GPON
- Non-blocking throughput
- Scales to 256 Subscribers
- On-board Traffic Management and PON/MAC capabilities
- Low power consumption supports multiple modules in a single virtual hub
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Remote OLT |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Remote OLT |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Warranty
Other Ways to Browse