25600-SERIES-OLT | PON Evo™ 25600 Series OLT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
256-PON Port Modular 15RU OLT
Get Connected to the Access Technologies Resource Center
Find manuals, quick guides, data sheets, videos and much more!
Features and Benefits
The PON Evo™ 25600 Series OLT is a next-generation OLT system that provides ultra-high bandwidth services across high-density geographic areas, supporting dense urban environments to comprehensively address the entire access network. Part of CommScope's central office connectivity portfolio, the 25600 Series serves both B2C and B2B markets, meeting the needs of Residential, Business, and Mobile customer segments.
The PON Evo 25600 Series OLT complies with all the relevant ITU technology standards—including GPON (ITU-T G.984.x) and XGS-PON (ITU-T G.9807.1)—using Multi-PON-Module (MPM) optical interfaces. Additionally, the 25600 Series supports NG-PON2 (ITU-T G.989.x) and next-generation 50G PON (ITU-T G.hsp) technologies, enabling operators to future-proof their investments. The 25600 Series also provides active Ethernet Point-to-Point (P2P) connectivity with 1GE and 10GE data rates over a single fiber, covering dedicated P2P network scenarios.
Each PON port can serve up to 128 Optical Network Terminals (ONTs), assuming a maximum splitting ratio of 1:128.
The PON Evo 25600 Series OLT complies with all the relevant ITU technology standards—including GPON (ITU-T G.984.x) and XGS-PON (ITU-T G.9807.1)—using Multi-PON-Module (MPM) optical interfaces. Additionally, the 25600 Series supports NG-PON2 (ITU-T G.989.x) and next-generation 50G PON (ITU-T G.hsp) technologies, enabling operators to future-proof their investments. The 25600 Series also provides active Ethernet Point-to-Point (P2P) connectivity with 1GE and 10GE data rates over a single fiber, covering dedicated P2P network scenarios.
Each PON port can serve up to 128 Optical Network Terminals (ONTs), assuming a maximum splitting ratio of 1:128.
- Ultra-High Bandwidth:
- Higher Speed PON Ready (50G-PON)
- Up to 400 Gbps/Slot backplane
- N x 100GE Uplink Interfaces
- GPON, NG-PON2, XGS-PON
- Active Ethernet (ptp) 10G/1G
- High Availability:
- Commons redundancy (Power/Switch Fabric/Uplinks)
- ESRP, LAG/LACP Uplink Protection
- Type B protection for the ODN domain
- Virtualization and Slicing:
- Supports seamless migration toward a fully virtualized network environment
- Several virtual network operators can share infrastructure
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | OLT shelf |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | OLT shelf |
Documentation & Downloads
Warranty
Warranty
Other Ways to Browse