6400-SERIES-OLT | PON Evo™ 6400 Series OLT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
64-PON Port Modular 4RU OLT
Get Connected to the Access Technologies Resource Center
Find manuals, quick guides, data sheets, videos and much more!
Features and Benefits
The PON Evo™ 6400 Series OLT is a next-generation OLT system. Part of CommScope's central office connectivity portfolio, the 6400 series provides ultra-high bandwidth services across medium-density geographic areas, supporting rural and corporate environments to comprehensively address the entire access network. It serves both B2C and B2B markets, meeting the needs of Residential, Business, and Mobile customer segments.
The PON Evo 6400 Series OLT complies with all the relevant ITU technology standards, such as GPON (ITU-T G.984.x) and XGS-PON (ITU-T G.9807.1), using Multi-PON-Module (MPM) optical interfaces. NG-PON2 (ITU-T G.989.x) and next-generation 25/50G PON (ITU-T G.hsp) technologies are supported by the chassis, thus ensuring future-proof investments. The solution also provides active Ethernet Point-to-Point (P2P) connectivity with 1GE and 10GE data rates over a single fiber, covering dedicated P2P network scenarios.
Each PON port may serve up to 128 Optical Network Terminals (ONTs), assuming a maximum splitting ratio of 1:128.
The PON Evo 6400 Series OLT complies with all the relevant ITU technology standards, such as GPON (ITU-T G.984.x) and XGS-PON (ITU-T G.9807.1), using Multi-PON-Module (MPM) optical interfaces. NG-PON2 (ITU-T G.989.x) and next-generation 25/50G PON (ITU-T G.hsp) technologies are supported by the chassis, thus ensuring future-proof investments. The solution also provides active Ethernet Point-to-Point (P2P) connectivity with 1GE and 10GE data rates over a single fiber, covering dedicated P2P network scenarios.
Each PON port may serve up to 128 Optical Network Terminals (ONTs), assuming a maximum splitting ratio of 1:128.
- Ultra-High Bandwidth:
- Higher Speed PON Ready (50G-PON)
- Up to 400 Gbps NNI Access
- Up 400 Gbps Slot backplane
- N x 100GE Uplink Interfaces
- GPON, NG-PON2, XGS-PON
- Active Ethernet (ptp) 10G/1G
- High Availability:
- Commons redundancy (Power/Switch Fabric/Uplinks)
- LAG/LACP Uplink Protection
- Type B protection for the ODN domain
- Virtualization and Slicing:
- Seamless migration toward a fully Virtualized network environment
- Several virtual network operators can share infrastructure
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | OLT shelf |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | OLT shelf |
Documentation & Downloads
Warranty
Warranty
Other Ways to Browse