XP4202M | 1514514
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
CommScope FLX™ XGS-PON Remote Optical Line Terminal (R OLT) OLT with vOLT for CommScope HFC Nodes and VHubs, specifically designed for cable MSOs
Get Connected to the Access Technologies Resource Center
Find manuals, quick guides, data sheets, videos and much more!
Features and Benefits
PRELIMINARY SPECIFICATION
CommScope FLX XP4202M R-OLT Module
The XP4202 XGS-PON R-OLT (Remote Optical Line Terminal) module for CommScope HFC Nodes and VHubs is specifically designed for cable MSOs to substantially increase the ROI of their existing network infrastructure by adding high bandwidth XGS-PON based services to their legacy DOCSIS® HFC network. The R-OLT lowers the cost of deploying PON, saves space and power using existing fiber and enclosures, and drives PON based services through the last mile, enabling the migration to FTTX through seamless coexistence of RF/HFC, RFoG overlay, and digital returns all in the same node or VHub, supporting nodes with coexistent RF/PON, or VHubs with RFPON (RFoG+PON overlay) or PON-only services.
The R-OLT incorporates full traffic management and PON MAC/PHY capabilities in a compact module and utilizes standard long haul 10GE uplinks, including CWDM and DWDM options, to connect to the S-Leaf switch/router in the Converged Interconnect Network (CIN), so operators can extend the deployment of FTTX to serve customers at distances well beyond the typical 20km reach of centralized chassis-based PON, while utilizing their transport backhaul fiber resources efficiently. For subscriber access, the R-OLT includes two XGS-PON ports, each supporting coexistent symmetric 10G/10G XGS-PON, 2.4/1.2 GPON or combo mode (coexistent GPON and XGS-PON). Each XGS-PON port is fully interoperable with GPON and XGS-PON ONUs via OMCI and supports 128 ONUs for a total of 256 subscriber ONUs per R-OLT module.
CommScope FLX Virtual OLT (vOLT)
The CommScope FLX™ vOLT is a virtual OLT application supporting a software-defined networking architecture (SDN) that separates theManagement plane from the control and data planes found in the physical network function (PNF) of the R-OLT. By centralizing thecontrol plane, the vOLT facilitates network management and programmability to improve scalability of operating a highly scaled, disaggregated network with PON DAA devices like the R-OLT, thus simplifying and reducing the number of interface points to operator back-office system. Key features of the vOLT include:
CommScope FLX XP4202M R-OLT Module
The XP4202 XGS-PON R-OLT (Remote Optical Line Terminal) module for CommScope HFC Nodes and VHubs is specifically designed for cable MSOs to substantially increase the ROI of their existing network infrastructure by adding high bandwidth XGS-PON based services to their legacy DOCSIS® HFC network. The R-OLT lowers the cost of deploying PON, saves space and power using existing fiber and enclosures, and drives PON based services through the last mile, enabling the migration to FTTX through seamless coexistence of RF/HFC, RFoG overlay, and digital returns all in the same node or VHub, supporting nodes with coexistent RF/PON, or VHubs with RFPON (RFoG+PON overlay) or PON-only services.
The R-OLT incorporates full traffic management and PON MAC/PHY capabilities in a compact module and utilizes standard long haul 10GE uplinks, including CWDM and DWDM options, to connect to the S-Leaf switch/router in the Converged Interconnect Network (CIN), so operators can extend the deployment of FTTX to serve customers at distances well beyond the typical 20km reach of centralized chassis-based PON, while utilizing their transport backhaul fiber resources efficiently. For subscriber access, the R-OLT includes two XGS-PON ports, each supporting coexistent symmetric 10G/10G XGS-PON, 2.4/1.2 GPON or combo mode (coexistent GPON and XGS-PON). Each XGS-PON port is fully interoperable with GPON and XGS-PON ONUs via OMCI and supports 128 ONUs for a total of 256 subscriber ONUs per R-OLT module.
CommScope FLX Virtual OLT (vOLT)
The CommScope FLX™ vOLT is a virtual OLT application supporting a software-defined networking architecture (SDN) that separates theManagement plane from the control and data planes found in the physical network function (PNF) of the R-OLT. By centralizing thecontrol plane, the vOLT facilitates network management and programmability to improve scalability of operating a highly scaled, disaggregated network with PON DAA devices like the R-OLT, thus simplifying and reducing the number of interface points to operator back-office system. Key features of the vOLT include:
- Seamless integration of the management and assurance of multiple R-OLTs resulting in a fully managed service deployment using existing operational production processes and procedures
- Full lifecycle management of multiple R-OLTs from initial deployment through the application of services and subscriber provisioning, and integration into monitoring and network operational support systems.
- For GPON and XGS-PON based PON services, integration into the northbound provisioning and management systems
- Full standards-based interfaces to northbound SDN and telemetry gathering applications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Remote OLT |
Product Brand | CommScope FLX™ |
General Specifications
Gen: LED Indicator, PWR | Dark = Module OFF (not receiving power) | Green = Module ON (receiving power) |
LED Indicator, PON | Refer to TM 1512184 XE4202M Physical Installation Guide for LED indicator colors and definitions |
Ports, Network Side | CommScope qualified SFP+ transceivers are purchased separately | LC Duplex: Two (2) network-side optical ports (NSI Port 0 and NSI Port 1) support single-mode SFP+ (10 Gbps) cages for standard uplink applications |
Ports, Subscriber Side | CommScope qualified SFP+ PON transceivers are purchased separately | Each port supports up to 128 subscriber ONUs: (256 total per module, using external splitters) | Two (2) simplex bidirectional subscriber-side optical XFP plug-in ports (PON 0 and PON 1) for ITU-T G.984 GPON, ITU-T G.9807.1 XGS-PON or ITU-T G.984/G.9807.1 G/XGS-PON Combo mode optical transceiver support |
Provisioning and Monitoring | vOLT SDN: Cloud-based, virtualized OLT management and OMCI provisioning and monitoring control plane interface for R-OLTs and Optical Network Units (ONUs) |
Dimensions
Height | 38.100 mm | 1.5 in |
Width | 101.600 mm | 4 in |
Length | 165.100 mm | 6.5 in |
Electrical Specifications
Electrical Safety Standard | CAN/CSA-C22.2 No. 60950-1-07+Amd 1+Amd 2 | CAN/CSA-C22.2 No.60950-22-07+GI1 (R2012) | EN 60950-1:2006+A11+A1+A12+A2 | EN 60950-22: 2006+A11 | IEC 60950-1:2005+A1+A2 | IEC 60950-22:2005 | IEC/EN 60825-1:2014 | IEC/EN 60825-2:2004+A1+A2 | UL 60950-1-07+A1+A2 | UL 60950-22:2007 R12.11 |
Electrical Safety Standard Note | Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007 |
Electromagnetic Compatibility (EMC) | CFR 47 Part 15, Subpart B, Class A | CISPR 24 IEC/EN 55024 | CISPR 32 IEC/EN 55032 | VCCI A | VCCI B | VCCI V-32-1 |
Power Consumption Note | 35.5 W maximum, including two (2) XFP and two (2) SFP+ transceivers operating at 10 /10 and 1/1 or Turbo Gbps |
Power Requirements | +24VDC and +5VDC, supplied by NH2000, NC/NH4000 VHub/UVHub platform | PS4101 or PS4102 power supplies (required), depending on the node/VHub platform used |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Storage Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | 5%–95%, non-condensing |
Packaging and Weights
Weight, net | 1.293 kg | 2.85 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Remote OLT |
Product Brand | CommScope FLX™ |
General Specifications
Gen: LED Indicator, PWR | Dark = Module OFF (not receiving power) | Green = Module ON (receiving power) |
LED Indicator, PON | Refer to TM 1512184 XE4202M Physical Installation Guide for LED indicator colors and definitions |
Ports, Network Side | CommScope qualified SFP+ transceivers are purchased separately | LC Duplex: Two (2) network-side optical ports (NSI Port 0 and NSI Port 1) support single-mode SFP+ (10 Gbps) cages for standard uplink applications |
Ports, Subscriber Side | CommScope qualified SFP+ PON transceivers are purchased separately | Each port supports up to 128 subscriber ONUs: (256 total per module, using external splitters) | Two (2) simplex bidirectional subscriber-side optical XFP plug-in ports (PON 0 and PON 1) for ITU-T G.984 GPON, ITU-T G.9807.1 XGS-PON or ITU-T G.984/G.9807.1 G/XGS-PON Combo mode optical transceiver support |
Provisioning and Monitoring | vOLT SDN: Cloud-based, virtualized OLT management and OMCI provisioning and monitoring control plane interface for R-OLTs and Optical Network Units (ONUs) |
Dimensions
Height | 38.100 mm | 1.5 in |
Width | 101.600 mm | 4 in |
Length | 165.100 mm | 6.5 in |
Electrical Specifications
Electrical Safety Standard | CAN/CSA-C22.2 No. 60950-1-07+Amd 1+Amd 2 | CAN/CSA-C22.2 No.60950-22-07+GI1 (R2012) | EN 60950-1:2006+A11+A1+A12+A2 | EN 60950-22: 2006+A11 | IEC 60950-1:2005+A1+A2 | IEC 60950-22:2005 | IEC/EN 60825-1:2014 | IEC/EN 60825-2:2004+A1+A2 | UL 60950-1-07+A1+A2 | UL 60950-22:2007 R12.11 |
Electrical Safety Standard Note | Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007 |
Electromagnetic Compatibility (EMC) | CFR 47 Part 15, Subpart B, Class A | CISPR 24 IEC/EN 55024 | CISPR 32 IEC/EN 55032 | VCCI A | VCCI B | VCCI V-32-1 |
Power Consumption Note | 35.5 W maximum, including two (2) XFP and two (2) SFP+ transceivers operating at 10 /10 and 1/1 or Turbo Gbps |
Power Requirements | +24VDC and +5VDC, supplied by NH2000, NC/NH4000 VHub/UVHub platform | PS4101 or PS4102 power supplies (required), depending on the node/VHub platform used |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Storage Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | 5%–95%, non-condensing |
Packaging and Weights
Weight, net | 1.293 kg | 2.85 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse