760252501 | MDU-TAP-18-50/50
Base Product: MDU-TAP
Multi Dwelling unit Terminal access point with SC-APC shuttered connectors, unbalanced optical divider 50%/50% and splitter 1:8
Features and Benefits
- Extremely small form reduces space requirments needed within the building
- Different tap ratio’s allows networks to be optimized to reduce loss and improve reach
- Pre-installed splitters protected and sealed
- Suitable for in-building environment
- Utilizes shuttered SC/APC adapters providing a safe working environment
- In-molded color coded label for identification of tap ratio with possiblility of an QR code
- Optional cable attachment for strength relief and aditional cover for the adapters/connectors
- Plug and play solution allows for reduced installation skill requirments and greatly improves speed of installation
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | MDU tap |
General Specifications
Functionality | Patching | Splitting |
Adapter Type | Input (1) | Output (8) | Thru (1) |
Adapters, quantity | 10 |
Color | Light gray |
Distribution Type | 8-port tap |
Interface | SC/APC |
Mounting | Wall |
Split Ratio | 50/50 |
Dimensions
Height | 100 mm | 3.937 in |
Width | 75 mm | 2.953 in |
Depth | 60 mm | 2.362 in |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Optical Performance
Click on image to enlarge. |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor | Riser |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Height, packed | 120 mm | 4.724 in |
Width, packed | 170 mm | 6.693 in |
Depth, packed | 295 mm | 11.614 in |
Packaging quantity | 8 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Portfolio | CommScope® |
Product Type | MDU tap |
General Specifications
Functionality | Patching | Splitting |
Adapter Type | Input (1) | Output (8) | Thru (1) |
Adapters, quantity | 10 |
Color | Light gray |
Distribution Type | 8-port tap |
Interface | SC/APC |
Mounting | Wall |
Split Ratio | 50/50 |
Dimensions
Height | 100 mm | 3.937 in |
Width | 75 mm | 2.953 in |
Depth | 60 mm | 2.362 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor | Riser |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Height, packed | 120 mm | 4.724 in |
Width, packed | 170 mm | 6.693 in |
Depth, packed | 295 mm | 11.614 in |
Packaging quantity | 8 |
Packaging Type | Box | Carton |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Ordering Guide
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse