IFDB Fiber Optic Wall Box with Universal splice holder for up to 4 mechanical or SMOUV splices
Features and Benefits
- Allows splicing those fibers from an indoor riser cable to the individual drops
- Allows fibers from certain riser cables to be broken out without interrupting the strength member
- Separate storage of un-connected fibers from spliced drop fibers
- Compatible with mechanical, SMOUV and ANT splice protectors
- In-line and butt configuration possible for main riser cable
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Fiber wall box |
Product Series | IFDB |
General Specifications
Functionality | Splicing |
Adapters, quantity | 0 |
Color | Light gray |
Front Cover Type | Screw-on |
Interface | Splicing only |
Mounting | Floor | Wall |
Splice Tray Chip Type | Mechanical | SMOUV |
Splicing Capacity, maximum | 4 |
Dimensions
Height | 80 mm | 3.15 in |
Width | 80 mm | 3.15 in |
Depth | 35 mm | 1.378 in |
Material Specifications
Material Type | Thermoplastic |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP30 |
Packaging and Weights
Packaging quantity | 20 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Fiber wall box |
Product Series | IFDB |
General Specifications
Functionality | Splicing |
Adapters, quantity | 0 |
Color | Light gray |
Front Cover Type | Screw-on |
Interface | Splicing only |
Mounting | Floor | Wall |
Splice Tray Chip Type | Mechanical | SMOUV |
Splicing Capacity, maximum | 4 |
Dimensions
Height | 80 mm | 3.15 in |
Width | 80 mm | 3.15 in |
Depth | 35 mm | 1.378 in |
Material Specifications
Material Type | Thermoplastic |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP30 |
Packaging and Weights
Packaging quantity | 20 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse