iFDT Indoor Fiber Distribution Terminal, 12-fiber, SC/APC, loose tube OSP cable, 2000 feet
Features and Benefits
- Compact and secure family of enclosures by connecting fiber cables at MDUs
- Integrated splice trays offer flexible splice management for individual or mass splicing
- Dual-hinged design ensures separation of owner/client network segments
- Robust steel construction protects fibers against damage and ensures network reliability
- Slotted cable entrance ports allow for rapid cable installation and pass-through capability
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution terminal |
Product Series | IFDT |
General Specifications
Functionality | Patching | Splicing |
Adapters, quantity | 12 |
Cable Entry Location | Bottom right | Top right |
Cable Type | OSP - Loose Tube |
Color | Putty white |
Front Door Type | Double hinged |
Growth Configuration | Fully loaded |
Interface | SC/APC |
Interface, stub | No connector |
Lock Type | Padlock ready |
Mounting | Wall |
Port, quantity | 12 |
Dimensions
Height | 184.15 mm | 7.25 in |
Width | 299.72 mm | 11.8 in |
Depth | 82.55 mm | 3.25 in |
Cable Length | 609.6 m | 2000 ft |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Qualification Standards | NEMA, Type 12 | Telcordia GR-2898-CORE |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution terminal |
Product Series | IFDT |
General Specifications
Functionality | Patching | Splicing |
Adapters, quantity | 12 |
Cable Entry Location | Bottom right | Top right |
Cable Type | OSP - Loose Tube |
Color | Putty white |
Front Door Type | Double hinged |
Growth Configuration | Fully loaded |
Interface | SC/APC |
Interface, stub | No connector |
Lock Type | Padlock ready |
Mounting | Wall |
Port, quantity | 12 |
Dimensions
Height | 184.15 mm | 7.25 in |
Width | 299.72 mm | 11.8 in |
Depth | 82.55 mm | 3.25 in |
Cable Length | 609.6 m | 2000 ft |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Qualification Standards | NEMA, Type 12 | Telcordia GR-2898-CORE |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse