Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FL1-G377NNN2-1100N

Base Product: FL1

  • Available in:
  • North America

FL1000 Fiber Wall Box, 2-door, singlemode SC/UPC, 12-ports, with pigtails and splice tray, 1 cable clamp, 1 compression fitting

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Ideal for small to medium fiber counts within communication rooms or closets at customer sites
  • Provides demarcation access for the telecom carrier and the end-user by way of separate compartments
  • Guarantees mechanical protection and fiber management for indoor and outdoor cable
  • Fully customizable for patch-patch, splice-patch or for the storage of un-terminated (dark) fibers

Product Classification

Regional Availability North America
Product Type Fiber wall box
Product Series FL1000

General Specifications

Functionality Patching | Splicing
Application Patching | Splicing
Adapter Packs Included, quantity 2
Adapters, quantity 12
Cable Clamps, quantity 1
Cable Compression Fittings, quantity 1
Cable Entry Location Bottom left | Bottom right | Top left | Top right
Cable Type Pigtails - Stranded
Color Putty white
Door, quantity 2
Front Door Type Single hinged
Growth Configuration Fully loaded
Interface SC/UPC
Mounting Wall
Splicing Type Heat shrink, mass fusion
Total Fibers, quantity 12
Total Ports, quantity 12

Dimensions

Height 433 mm | 17.047 in
Width 511 mm | 20.118 in
Depth 156.97 mm | 6.18 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Environmental Space Indoor
Qualification Standards NEMA type 12

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability North America
Product Type Fiber wall box
Product Series FL1000

General Specifications

Functionality Patching | Splicing
Application Patching | Splicing
Adapter Packs Included, quantity 2
Adapters, quantity 12
Cable Clamps, quantity 1
Cable Compression Fittings, quantity 1
Cable Entry Location Bottom left | Bottom right | Top left | Top right
Cable Type Pigtails - Stranded
Color Putty white
Door, quantity 2
Front Door Type Single hinged
Growth Configuration Fully loaded
Interface SC/UPC
Mounting Wall
Splicing Type Heat shrink, mass fusion
Total Fibers, quantity 12
Total Ports, quantity 12

Dimensions

Height 433 mm | 17.047 in
Width 511 mm | 20.118 in
Depth 156.97 mm | 6.18 in

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Environmental Space Indoor
Qualification Standards NEMA type 12

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification