FSB Fiber Splitter Box, indoor, SC/APC, 32 ports, putty white
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber splitter box |
Product Series | FSB |
General Specifications
Functionality | Patching | Splitting |
Adapters, quantity | 32 |
Color | Putty white |
Front Door Type | Double hinged |
Interface | SC/APC |
Lock Type | Key lock |
Mounting | Wall |
Port, quantity | 32 |
Dimensions
Height | 203 mm | 7.992 in |
Width | 330 mm | 12.992 in |
Depth | 127 mm | 5 in |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Fiber splitter box |
Product Series | FSB |
General Specifications
Functionality | Patching | Splitting |
Adapters, quantity | 32 |
Color | Putty white |
Front Door Type | Double hinged |
Interface | SC/APC |
Lock Type | Key lock |
Mounting | Wall |
Port, quantity | 32 |
Dimensions
Height | 203 mm | 7.992 in |
Width | 330 mm | 12.992 in |
Depth | 127 mm | 5 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse