FSB Fiber Splitter Box, outdoor, SC/APC, 72 ports, heat shrink splice tray, 3 splitter slots, putty white
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber wall box |
Product Series | FSB |
General Specifications
Functionality | Patching | Splicing | Splitting |
Access | Front |
Cable Color | White |
Cable Type | Pigtails - Stranded |
Enclosure Color | Putty white |
Interface | SC/APC |
Lock Type | Padlock ready |
Mounting | Wall |
Port Capacity, maximum | 72 |
Port, quantity | 72 |
Dimensions
Height | 330.2 mm | 13 in |
Width | 482.6 mm | 19 in |
Depth | 254 mm | 10 in |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Outdoor |
Qualification Standards | NEMA, Type 4 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Fiber wall box |
Product Series | FSB |
General Specifications
Functionality | Patching | Splicing | Splitting |
Access | Front |
Cable Color | White |
Cable Type | Pigtails - Stranded |
Enclosure Color | Putty white |
Interface | SC/APC |
Lock Type | Padlock ready |
Mounting | Wall |
Port Capacity, maximum | 72 |
Port, quantity | 72 |
Dimensions
Height | 330.2 mm | 13 in |
Width | 482.6 mm | 19 in |
Depth | 254 mm | 10 in |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Outdoor |
Qualification Standards | NEMA, Type 4 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse