RDT-XM04J00D0304A
Base Product: RDT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
RapidFiber® Mini-RDT, 1x4 Indexing Terminal, 3.6mm Black Riser I/O cable, female MPO at far end, 100 ft
Features and Benefits
- Designed to provide a quick and simple solution for installing fiber in small and medium sized MDU's
- Incorporates a unique fiber cable spooling system that stores up fiber cable within the enclosure
- Removes the need for field termination and extensive site survey inspections
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber distribution terminal, indexed |
Product Brand | RapidFiber® |
Product Series | Mini-RDT |
General Specifications
Functionality | Patching |
Adapters, quantity | 4 |
Cable Color | Black |
Cable Entry Location | Bottom left | Bottom right |
Cable Type | Indoor/outdoor - Stranded |
Color | Gray |
Distribution Type | 1 x 4 splitter |
Fibers per Feeder Cable, quantity | 12 |
Front Cover Type | Hinged at top |
Interface | SC/APC |
Interface, stub | MPO |
Mounting | Wall |
Port, quantity | 4 |
Splitter, quantity | 1 |
Dimensions
Height | 203.2 mm | 8 in |
Width | 139.7 mm | 5.5 in |
Depth | 60.96 mm | 2.4 in |
Cable Length | 30.48 m | 100 ft |
Outer Cable Diameter | 4 mm | 0.157 in |
Dimension Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Plastic |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Qualification Standards | Telcordia GR-1435-CORE | Telcordia GR-3123-CORE | Telcordia GR-326-CORE |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber distribution terminal, indexed |
Product Brand | RapidFiber® |
Product Series | Mini-RDT |
General Specifications
Functionality | Patching |
Adapters, quantity | 4 |
Cable Color | Black |
Cable Entry Location | Bottom left | Bottom right |
Cable Type | Indoor/outdoor - Stranded |
Color | Gray |
Distribution Type | 1 x 4 splitter |
Fibers per Feeder Cable, quantity | 12 |
Front Cover Type | Hinged at top |
Interface | SC/APC |
Interface, stub | MPO |
Mounting | Wall |
Port, quantity | 4 |
Splitter, quantity | 1 |
Dimensions
Height | 203.2 mm | 8 in |
Width | 139.7 mm | 5.5 in |
Depth | 60.96 mm | 2.4 in |
Cable Length | 30.48 m | 100 ft |
Outer Cable Diameter | 4 mm | 0.157 in |
Material Specifications
Material Type | Plastic |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Qualification Standards | Telcordia GR-1435-CORE | Telcordia GR-3123-CORE | Telcordia GR-326-CORE |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse