WSC Wall Splice Cabinet for MDU applications, indoor/outdoor, for up to 24 fibers, includes 2 splice trays with heat shrink fusion, no key lock
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Fiber wall box |
General Specifications
Functionality | Splicing |
Access | Front |
Enclosure Color | Putty white |
Front Cover Type | Hinged at top |
Interface | Splicing only |
Lock Type | Locking bolt |
Mounting | Wall |
Splice Trays | Included |
Dimensions
Height | 345 mm | 13.583 in |
Width | 185 mm | 7.283 in |
Depth | 65 mm | 2.559 in |
Environmental Specifications
Environmental Space | Outdoor |
Qualification Standards | NEMA, Type 4 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Fiber wall box |
General Specifications
Functionality | Splicing |
Access | Front |
Enclosure Color | Putty white |
Front Cover Type | Hinged at top |
Interface | Splicing only |
Lock Type | Locking bolt |
Mounting | Wall |
Splice Trays | Included |
Dimensions
Height | 345 mm | 13.583 in |
Width | 185 mm | 7.283 in |
Depth | 65 mm | 2.559 in |
Environmental Specifications
Environmental Space | Outdoor |
Qualification Standards | NEMA, Type 4 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse