CH3000-RECEIVERS | CH3000 Optical Receivers
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Couplers, Splitters, Filters, and Muxes/Demuxes - ISP
Get Connected to the Access Technologies Resource Center
Find manuals, quick guides, data sheets, videos and much more!
Features and Benefits
ARRIS CH3000 forward and return path Optical Receivers are an integral part of the ARRIS CH3000 platform.
AR3002 Analog Forward Receivers:
AR3044 Analog Return Receivers (Quad Density):
DR3600N Digital Return Receiver (Next Generation Quad Density):
DR3450N Digital Return Receiver (Quad Density):
AR3002 Analog Forward Receivers:
- AR3002E, Single 46-1218 MHz
- High RF output allows passive RF splitting
- Optical input, Analog
- Up to 14 receivers per 3RU CH3000 chassis
AR3044 Analog Return Receivers (Quad Density):
- AR3044H, Quad 5-204 MHz, AR3044L, Quad 5-300 MHz
- High RF output allows passive RF splitting
- Optical input, Analog
- Up to 56 receivers per 3RU CH3000 chassis
DR3600N Digital Return Receiver (Next Generation Quad Density):
- DR3600N, 5-100/5-204 MHz, Quad 1-fer/2-fer Operates in two RF bandwidth ranges: 5‐100 MHz or 5-204 MHz (firmware selectable)
- High packaging density, four receivers per single width, full‐depth module slot. Up to 56 receivers per 3RU CH3000 chassis.
- Single channel link mode or dual channel "2‐fer" link modes, selectable via software user interface
- High RF output: up to 35 dBmV per 6.4 MHz carrier in 100 MHz mode; up to 32 dBmV in 204 MHz mode
- 30+ dB of system RF gain from transmitter input to receiver output
- Superior noise performance
- Front access ‐20 dB RF test point, selectable for each input
- Hot plug‐in/out
- Local and remote status monitoring
- With BP3400C Quad Back Plate: 16 RF outputs, 4 slots wide supports 4 Quad DRs, 8 sockets for SFP-style dual RXs, deploy as needed, 1 socket for SFP TX/RX optional for management traffic
DR3450N Digital Return Receiver (Quad Density):
- DR3450N-50, 5-50/5-100 MHz, Quad 1-fer/2-fer, DR3450N-75, 5-65/5-100 MHz, Quad 1-fer/2-fer
- Operates in three RF bandwidth ranges: 5‐50 MHz, 5‐65 MHz, or 5‐100 MHz (firmware selectable)
- High packaging density, four receivers per single width, full‐depth module slot. Up to 56 receivers per 3RU CH3000 chassis.
- Single channel link mode or dual channel "2‐fer" link modes, selectable via software user interface
- High RF output: up to 38 dBmV per 6.4 MHz carrier in 50 MHz mode, up to 35 dBmV in 100 MHz mode
- Concatenated or point-to-point applications
- 30+ dB of system RF gain from transmitter input to receiver output
- Superior noise performance
- Front access ‐20 dB RF test point, selectable for each input
- Hot plug‐in/out
- Local and remote status monitoring
- With BP3400C Quad Back Plate: 16 RF outputs, 4 slots wide supports 4 Quad DRs, 8 sockets for SFP-style dual RXs, deploy as needed, 1 socket for SFP TX/RX optional for management traffic
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Optical receiver |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Optical receiver |
Documentation & Downloads
Product Specification
Warranty
Product Specification
Warranty
Other Ways to Browse