Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FACT-ODF

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FACT® Optical Distribution Frame
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
Configure and display product variants of FACT-ODF by selecting options

Loading...
Product
Depth Width Regional Availability Product Brand Product Series Product Type Access Application Color
760243094 | FACT-FRCCLHP22 760243094 | FACT-FRCCLHP22
Cross-connect frame, for patching on the left
300 mm | 11.811 in 1050 mm | 41.339 in Asia | Australia/New Zealand | China | EMEA | Europe | India | Latin America | Middle East/Africa | North America FACT® FACT Frame Front For use with FACT chassis
760243095 | FACT-FRCCRHP22 760243095 | FACT-FRCCRHP22
FACT® Cross-connect frame, for patching on the right
300 mm | 11.811 in 1050 mm | 41.339 in Asia | Australia/New Zealand | EMEA | Latin America | North America FACT® FACT Frame Front For use with FACT chassis Light gray
760243096 | FACT-FRICRHP22 760243096 | FACT-FRICRHP22
FACT® Interconnect frame, for patching on the right
300 mm | 11.811 in 900 mm | 35.433 in Asia | Australia/New Zealand | EMEA | Latin America | North America FACT® FACT Frame Front For use with FACT chassis Light gray
760243101 | FACT-FROLBD22 760243101 | FACT-FROLBD22
Patch cord overlenght bay door. Set of one door with two door handles. The door handles are compatible with half cilinder locks according to DIN 18252 (EN 1303). Locks not included.
Asia | Australia/New Zealand | EMEA | Latin America FACT® FACT Door kit
760245374 | FACT-FRCCLHP18 760245374 | FACT-FRCCLHP18
FACT® Cross-connect frame, for patching on the left
300 mm | 11.811 in 1050 mm | 41.339 in Asia | Australia/New Zealand | EMEA | Latin America | North America FACT® FACT Frame Front For use with FACT chassis Light gray
760245375 | FACT-FRCCRHP18 760245375 | FACT-FRCCRHP18
FACT® Cross-connect frame, for patching on the right
300 mm | 11.811 in 1050 mm | 41.339 in Asia | Australia/New Zealand | EMEA | Latin America | North America FACT® FACT Frame Front For use with FACT chassis Light gray
760253816 | FACT-FRSPL22 760253816 | FACT-FRSPL22
FACT® Splice frame, for holding up to 60 FACT splice elements
300 mm | 11.811 in 900 mm | 35.433 in Asia | Australia/New Zealand | EMEA | Latin America | North America FACT® FACT Frame Front For use with FACT chassis Light gray
Features and Benefits
The FACT® optical distribution frame (ODF) solution from CommScope is a compact, customizable, and fully front-accessible solution that maximizes usable density The FACT solution includes four modular frame versions utilizing intuitive clear cable routing and the ability to add adaptor packs, cabled modules, MPO modules and value-added modules. The FACT ODF system provides a flexible, reliable and cost-effective solution to your evolving network needs.

CommScope’s FACT frames are designed to meet todays and tomorrow’s high-density network needs. The FACT frame provides full front access to both sides of all connections in a compact, effective footprint. The frame ships in a lightweight, condensed kit for smooth handling, storage and transport. Installation can easily be completed by a single operator in under 30 minutes. FACT frames can be placed stand-alone or together and can be flooror wall-mounted side-by-side or back-to-back. Engineered bend control maintains superior optical performance during routing and easy access to components during installation and throughout the life of the frame. Cable attachment plates are integrated into the side ducts, and a range of accessories such as door kits, top and side panels, overlength storage bays, and extra cable attachment plates are also available.

AVAILABLE FOR CROSS-CONNECT OR INTERCONNECT APPLICATIONS
The FACT cross-connect frame is best-in-class for applications with a medium or high “moves, adds and changes” frequency (MAC-frequency). FACT cross-connect frames accommodate up to 2688 single LC connections and can be used in a single frame application or placed together. Multiple frame configurations can be used to suit space requirements and to ease access to cables during operation, maintenance and upgrades. For larger lineups, multiple FACT cross-connect frames can be deployed side-by-side. The interconnect FACT frame is typically used in a single frame application with lower MAC-frequency, offering superior density with 2880 single LC connections on a smaller footprint.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Frame
Product Brand FACT®
Product Series FACT

General Specifications

Access Front
Application For use with FACT chassis

Environmental Specifications

Environmental Space Indoor

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Frame
Product Brand FACT®
Product Series FACT

General Specifications

Access Front
Application For use with FACT chassis

Environmental Specifications

Environmental Space Indoor