FM902 | Flex Max® FM902 Trunk and Bridger Amplifiers
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
1.2 GHz Trunk and Bridger Amplifiers
Features and Benefits
For cable operators looking to ensure maximum backward compatibility, scalability, and protect network investments, CommScope offers solutions that deliver new services with minimal CAPEX, enhance network efficiency, and increase subscriber satisfaction.
The CommScope 1.2 GHz Flex Max® FM902 Trunk and Bridger Amplifiers enable cable operators to take advantage of DOCSIS® 3.1 efficiencies while maintaining backward compatibility with existing 750 MHz, 870 MHz, and 1 GHz systems.
For additional information, please see the FM902 Bridger and FM902 Trunk Amplifier Data Sheets
The CommScope 1.2 GHz Flex Max® FM902 Trunk and Bridger Amplifiers enable cable operators to take advantage of DOCSIS® 3.1 efficiencies while maintaining backward compatibility with existing 750 MHz, 870 MHz, and 1 GHz systems.
- Supports 1.2 GHz Downstream and 204 MHz Upstream bandpass for DOCSIS 3.1 migration
- Modular RF Electronics package with upgradable frequency split options
- Increased gain to allow drop in upgrades for ≥ 750 MHz spacing
- Mechanically compatible with legacy Flex Net 700/800/900 series and Flex Max 900 and 901 series housings
- Expanded return path bandwidth with support up to 204 MHz
- QAM ADU options for automatic level control and gain hold in the event of pilot loss
For additional information, please see the FM902 Bridger and FM902 Trunk Amplifier Data Sheets
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | RF line extender and amplifier |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | RF line extender and amplifier |
Documentation & Downloads
Product Specification
Warranty
Product Specification
Warranty
Other Ways to Browse