Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MB120 | STARLINE® MB120 Amplifier

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

1.2 GHz RF Amplifier

Configure Product Variants
Contact Us for a Quote
Specifications
Finish making your selections or clear them to view relevant specifications.
Get Connected to the Access Technologies Resource Center

Find manuals, quick guides, data sheets, videos and much more!

Explore Access Technologies Resource Center

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of MB120 | STARLINE® MB120 Amplifier by selecting options

Loading...
Features and Benefits
For cable operators looking to ensure maximum backward compatibility, scalability, and protect network investments, CommScope offers solutions that deliver new services with minimal CAPEX, enhance network efficiency, and increase subscriber satisfaction.

The CommScope 1.2 GHz MB120 MiniBridger® Amplifier enables cable operators to take advantage of DOCSIS® 3.1 efficiencies while maintaining backward compatibility of existing 750 MHz, 870 MHz, and 1 GHz systems.

  • Supports 1.2 GHz Downstream and 204 MHz Upstream bandpass for DOCSIS 3.1 migration
  • Modular RF Electronics package with upgradable frequency split options
  • Increased gain to allow drop in upgrades for ≥ 750 MHz spacing
  • Mechanically compatible with legacy MiniBridger housings
  • Expand return path bandwidth with support up to 204 MHz
  • QAM ADU options for automatic level control and gain hold in the event of pilot loss

For additional information, please see the MB120 MiniBridger and MB120 Triple Output Data Sheets

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type RF amplifier

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type RF amplifier