6M2898-000 | OCM1-CMC49AS2-T
- Available in:
- North America
OCM1 LGX Fiber Optic Module, CWDM, Mux, SC/APC, 4 channels, upgrade port, 1310 nm port, starting wavelength 1490 nm, test port
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | CWDM module |
Product Series | LGX | OCM1 |
General Specifications
Device Type | Standard VAM |
Functionality | Multiplexing |
Technology Type | Thin film filter (TFF) |
Application | For use with LGX panels |
Circuits, quantity | 1 |
Distribution Type | 4-channel CWDM |
Interface, front | SC/APC |
Interface, Input | SC/APC |
Interface, Output | SC/APC |
Multiplexers, quantity | 1 |
Port Type, optional | 1310 nm port | Test port | Upgrade port |
Dimensions
Height | 129.54 mm | 5.1 in |
Width | 27.94 mm | 1.1 in |
Depth | 127 mm | 5 in |
Optical Specifications
Channel Spacing | Skipped channels |
Starting Wavelength | 1490 nm |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | CWDM module |
Product Series | LGX | OCM1 |
General Specifications
Device Type | Standard VAM |
Functionality | Multiplexing |
Technology Type | Thin film filter (TFF) |
Application | For use with LGX panels |
Circuits, quantity | 1 |
Distribution Type | 4-channel CWDM |
Interface, front | SC/APC |
Interface, Input | SC/APC |
Interface, Output | SC/APC |
Multiplexers, quantity | 1 |
Port Type, optional | 1310 nm port | Test port | Upgrade port |
Dimensions
Height | 129.54 mm | 5.1 in |
Width | 27.94 mm | 1.1 in |
Depth | 127 mm | 5 in |
Optical Specifications
Channel Spacing | Skipped channels |
Starting Wavelength | 1490 nm |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse