FDH 3000 Plug-and-Play WDM Modules
Configure Product Variants
![BABA-compliant](/globalassets/digizuite/995886-baba-compliant.jpg)
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | WDM module |
Product Series | FDH 3000 | Mini FDH 3000 |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Device Type | Plug-and-play module |
Application | For use in FDH 3000 cabinets |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Qualification Standards | Telcordia GR-1209-CORE | Telcordia GR-1221-CORE | Telcordia GR-326-CORE |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | WDM module |
Product Series | FDH 3000 | Mini FDH 3000 |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Device Type | Plug-and-play module |
Application | For use in FDH 3000 cabinets |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Qualification Standards | Telcordia GR-1209-CORE | Telcordia GR-1221-CORE | Telcordia GR-326-CORE |
Documentation & Downloads
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse