760253639 | FACT-1ESXHPP10800L2
Base Product: FACT-SPLITTER-CHASSIS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FACT® splitter chassis, gray, 1E high with high quality factory installed 1x8 splitters, LC/APC, 8 circuits, symmetrical, planar
Features and Benefits
- Designed for use with the all-purpose all-front-access FACT frames and FIST-GR3 frames supporting up to 2,688 LC or 1,344 SC connections in a single frame (FACT-IC frame 2880 LC or 1440 SC)
- Reduced installation and maintenance time via the toolless snap-on design supporting both interconnect and cross-connect applications
- High density through the single FACT element height (1E) being 30% less tall compared to the industry standard panel height (1HU)
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber splitter chassis |
Product Brand | FACT® |
Product Series | FACT |
General Specifications
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Circuits, quantity | 8 |
Distribution Type | 1 x 8 splitter (8) |
Interface, Input | LC/APC |
Interface, Output | LC/APC |
Split Ratio | Symmetrical |
Tray Orientation | Left orientation | Right orientation |
Dimensions
Height | 30.95 mm | 1.219 in |
Width | 524 mm | 20.630 in |
Depth | 283 mm | 11.142 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Mounting hardware for FACT frame |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber splitter chassis |
Product Brand | FACT® |
Product Series | FACT |
General Specifications
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Circuits, quantity | 8 |
Distribution Type | 1 x 8 splitter (8) |
Interface, Input | LC/APC |
Interface, Output | LC/APC |
Split Ratio | Symmetrical |
Tray Orientation | Left orientation | Right orientation |
Dimensions
Height | 30.95 mm | 1.219 in |
Width | 524 mm | 20.630 in |
Depth | 283 mm | 11.142 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Mounting hardware for FACT frame |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse