C29177-000 | FIST-FSASA2-16-1A-L
- Available in:
- EMEA
FIST® Fiber Splice Tray with Field Installable Splitter, symmetrical ratio, 1x6, FBT component, grade A, all fibers at left side
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Splitter splice tray |
Product Brand | FIST® |
Product Series | FIST-FSASA2 |
General Specifications
Application | For use with FIST fiber splice closures |
Interface, Input | Stub tail |
Interface, Output | Stub tail |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Splitter splice tray |
Product Brand | FIST® |
Product Series | FIST-FSASA2 |
General Specifications
Application | For use with FIST fiber splice closures |
Interface, Input | Stub tail |
Interface, Output | Stub tail |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse