CV5835-000 | FIST-FSASA3-SC-104-1P-S
Base Product: FIST-FSASA3-SPLITTER-TRAYS
- Available in:
- Asia
- Australia/New Zealand
- China
- EMEA
- India
- Latin America
- North America
FIST® Fiber Splice Tray with Field Installable Splitter, symmetrical ratio, 1x4, Planar component, grade P
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
Product Type | Splitter splice tray |
Product Brand | FIST® |
Product Series | FIST-FSASA3 |
General Specifications
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Application | For use with BUDI fiber wall boxes | For use with FIST fiber splice closures |
Distribution Type | 1 x 4 splitter |
Interface, Input | Stub tail |
Interface, Output | Stub tail |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Dimensions
Pigtail Diameter, Input | 0.25 mm | 0.010 in |
Pigtail Diameter, Output | 0.25 mm | 0.010 in |
Representative Image
Click on image to enlarge. |
Optical Specifications
Directivity, minimum | 55 dB |
Performance Grade | Grade P (PLC, standard) |
Polarization Dependent Loss, maximum | 0.2 dB |
Uniformity, maximum | 0.7 dB |
Wavelength Range | 1260–1650 nm |
Insertion Loss, Splitter, maximum | 7.1 dB |
Return Loss, Splitter, minimum | 55 dB |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
Product Type | Splitter splice tray |
Product Brand | FIST® |
Product Series | FIST-FSASA3 |
General Specifications
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Application | For use with BUDI fiber wall boxes | For use with FIST fiber splice closures |
Distribution Type | 1 x 4 splitter |
Interface, Input | Stub tail |
Interface, Output | Stub tail |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Dimensions
Pigtail Diameter, Input | 0.25 mm | 0.010 in |
Pigtail Diameter, Output | 0.25 mm | 0.010 in |
Optical Specifications
Directivity, minimum | 55 dB |
Performance Grade | Grade P (PLC, standard) |
Polarization Dependent Loss, maximum | 0.2 dB |
Uniformity, maximum | 0.7 dB |
Wavelength Range | 1260–1650 nm |
Insertion Loss, Splitter, maximum | 7.1 dB |
Return Loss, Splitter, minimum | 55 dB |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Application Guide
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse