FPS-CMPP2AJJ
Base Product: FDH4000-FDH5000-SPLITTER-MODULES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FDH 4000/5000, 1X32 splitter, SC/APC
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | FDH 4000 | FDH 5000 | FPS |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Device Type | Plug-and-play module |
Functionality | Splitting |
Application | For use in FDH 4000 and 5000 cabinets |
Circuits, quantity | 1 |
Distribution Type | 1 x 32 splitter |
Interface, front | SC/APC |
Interface, Input | SC/APC |
Interface, Output | SC/APC |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Module Color | Black |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Directivity, minimum | 55 dB |
Polarization Dependent Loss, maximum | 0.3 dB |
Uniformity, maximum | 1.3 dB |
Wavelength Range | 1260–1635 nm |
Insertion Loss, Splitter, maximum | 16.7 dB |
Insertion Loss, Splitter, typical | 16 dB |
Return Loss, Splitter, minimum | 55 dB |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | FDH 4000 | FDH 5000 | FPS |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Device Type | Plug-and-play module |
Functionality | Splitting |
Application | For use in FDH 4000 and 5000 cabinets |
Circuits, quantity | 1 |
Distribution Type | 1 x 32 splitter |
Interface, front | SC/APC |
Interface, Input | SC/APC |
Interface, Output | SC/APC |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Module Color | Black |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Optical Specifications
Directivity, minimum | 55 dB |
Polarization Dependent Loss, maximum | 0.3 dB |
Uniformity, maximum | 1.3 dB |
Wavelength Range | 1260–1635 nm |
Insertion Loss, Splitter, maximum | 16.7 dB |
Insertion Loss, Splitter, typical | 16 dB |
Return Loss, Splitter, minimum | 55 dB |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Selection Guide
Product Specification
Video
FDH 4000 Installation Videos
FDH 4000 Installation Videos
Warranty
Installation Instruction
Product Compliance Documentation
Product Selection Guide
Product Specification
Video
FDH 4000 Installation Videos
FDH 4000 Installation Videos
Warranty
Other Ways to Browse