NG4-SPLTR-MODULES
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
NG4access Splitter Module
Configure Product Variants

Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
Splitter VAMs are used to split (or combine) optical signal power from one fiber to multiple fibers. NG4access VAM splitters can be used for signal distribution in PON networks or for redundant path route protection. NG4access splitter VAMs occupy up to three access trays in the universal chassis and snap easily into place.
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Brand | NG4access® |
Product Series | FACT | NG4 |
Government Requirements | Build America Buy America (BABA) compliant* |
Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
Device Type | Plug-and-play module |
Functionality | Monitoring | Splitting |
Access | Front |
Application | For use with NG4 access frames |
Interface, front | LC/APC |
Interface, Input | LC/APC |
Interface, Output | LC/APC |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Tray Orientation | Left orientation | Right orientation |
Dimensions
Height | 13.21 mm | 0.520 in |
Width | 159.77 mm | 6.290 in |
Depth | 130.3 mm | 5.130 in |
Ordering Tree
Click on image to enlarge. |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Brand | NG4access® |
Product Series | FACT | NG4 |
Government Requirements | Build America Buy America (BABA) compliant* |
Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
Device Type | Plug-and-play module |
Functionality | Monitoring | Splitting |
Access | Front |
Application | For use with NG4 access frames |
Interface, front | LC/APC |
Interface, Input | LC/APC |
Interface, Output | LC/APC |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Tray Orientation | Left orientation | Right orientation |
Dimensions
Height | 13.21 mm | 0.520 in |
Width | 159.77 mm | 6.290 in |
Depth | 130.3 mm | 5.130 in |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse